Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SUINT1000RTXL2UA
This Model has been retired and replaced by SUINT1000LCD2U. An Owner's Manual and other information for the SUINT1000RTXL2UA is available on the model support page
Overview
Features
- True online, double-conversion power conditioning offers network-grade pure sine wave AC power for critical fileservers, internetworking equipment and other sensitive electronics
- Maintains output within 2% of selectable 200/208/220/230/240V at 50/60Hz (+/-0.05Hz)
- Neutralizes hard-to-solve problems like frequency variations, fast electrical impulses, harmonics and other power problems not addressed by other UPS types
- Zero transfer time, on-line, double-conversion and economy-mode operation supported
- Versatile rack/tower format requires only 2 rack spaces (2U) in rackmount applications
- Maintains AC output at near perfect levels even during extended-duration brownouts as low as 130V and overvoltages to 275V without using battery power. (For loads under 70%, brownout support extends to 130V; for loads over 70%, brownout support extends to 160V)
- During power failures, internal batteries support connected equipment for 12 minutes at half load (500VA / 400W) and 4 minutes at full load (1000VA / 800W)
- Battery backup runtime is expandable with the addition of external 2U or 3U rack/tower battery packs (Part Number BP24V15RT2U (limit 1), BP24V28-2U (limit 1), BP24V70-3U (multi-pack compatible) and BP24V36-2US (multi-pack compatible)
- Intelligent battery management system extends battery life
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Built-in USB port, DB9 serial port and slot for network management card options are simultaneously addressable and support comprehensive network management features; USB and DB9 serial cables included
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD and MODBUSCARD
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Includes 6 UPS supported IEC-320-C13 output receptacles and two C13 to C14 interconnection cables (additional interconnection cables available - Part Number P004-006)
- IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Compatible with Tripp Lite's WatchDog software
- Front panel LEDs and audible alarm offer notification of power conditions and full UPS status information
- Optional tower stands allow vertical tower configuration (Part Number 2-9USTAND)
- Optional 2POSTRMKITWM enables 2 post rack / wallmount installation
- Built-in Emergency Power Off (EPO) interface with cable
- Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
Specifications
OVERVIEW
UPC Code | 037332126504 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 5.1A (200V), 4.9A (208V), 4.6A (220V), 4.4A (230V), 4.2A (240V) |
Nominal Input Voltage(s) Supported | 200V AC; 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles |
Input Circuit Breakers | 8A |
OUTPUT
Output Capacity (VA) | 1000 |
Output Capacity (kVA) | 1 |
Output Capacity (Watts) | 800 |
Output Capacity Details | OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Nominal Voltage Details | 230V default |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup, defaults to 50 Hz on cold-start |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Included Output Power Cables | Includes 2 C13 to C14 power cables |
Hot-Swap PDU options | PDUBHV10 (2U / 8 C13 outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 220V; 230V; 240V |
Output Receptacles | (6) C13 |
BATTERY
Runtime Full Load (min.) | 4 min. (800w) |
Runtime Half Load (min.) | 12 min. (400w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible); BP24V36-2US (multi-pack compatible) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC92-2U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 275 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 156 |
Severe Undervoltage Correction | 2% output voltage regulation during undervoltages to 130 (under 70% load only) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 1225 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | 4 post rackmount installation accessories included |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth with External Battery Pack (cm) | 42 |
Minimum Required Rack Depth with External Battery Pack (in.) | 16.5 |
Minimum Required Rack Depth without External Battery Pack (cm) | 40 |
Minimum Required Rack Depth without External Battery Pack (in.) | 15.75 |
Primary UPS Depth (mm) | 343 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 8.70 x 19.80 x 23.50 |
Shipping Weight (lbs.) | 41.80 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 17.5 x 13.5 |
UPS Power Module Weight (kg) | 12.70 |
UPS Power Module Weight (lbs.) | 28 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 408 |
AC Mode Efficiency Rating (100% Load) | 87% |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 444 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 160V (100% load), 130V ( <70% load) |
High Voltage Transfer to Battery Power (Setpoint) | 275 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images