Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SUINT2200RTXL2UA
This Model has been retired and replaced by SUINT2200LCD2U. An Owner's Manual and other information for the SUINT2200RTXL2UA is available on the model support page
Overview
Features
- SmartOnline high performance UPS system is ideal for critical voice, data, medical and industrial network applications
- True on-line, double-conversion UPS provides perfectly regulated sine wave output within 3% of 200/208/220/230/240V (user selectable) under all usage condition
- Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
- Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
- Corrects line voltage conditions as low as 130V and as high as 275V back to selectable 200/208/220/230/240V (+/-3%) values
- Highly efficient operation in optional Economy Mode setting, saving BTU heat output and energy costs.
- Standard internal battery set offers 14 minutes runtime at half load (800W) and 5 minutes at full load (1600W)
- Extended Runtime with BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs
- Intelligent battery management system extends battery life
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Compact rackmount form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 483 mm
- Ships with all mounting accessories for 4 post rackmount installation
- Optional 2POSTRMKITWM enables 2 post rackmount or wallmount installation
- Optional 2-9USTAND accessory enables small-footprint upright tower placement
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Network interfaces support simultaneous communications via built-in USB, DB9 serial and slot for network management card options
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in Emergency Power Off (EPO) interface with cable
- C20 inlet power connection / C19 and C13 output receptacles
- C20 inlet accepts user-suppplied AC power cord with country-specific plug
- Includes 2 C13 to C14 and 1 C19 to C20 output power cables
- Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (both of the C19 outlets are individually controllable)
- Front panel LEDs offer current monitoring and battery charge level information
- UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection ofinternal batteries by user required
- Single line TEL/DSL or network ethernet line surge suppression
Specifications
OVERVIEW
UPC Code | 037332126511 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 9.7A (200V), 9.3A (208V), 8.8A (220V), 8.5A (230V), 8.1A (240V) |
Nominal Input Voltage(s) Supported | 200V AC; 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | C20 inlet |
UPS Input Connection Description | C20 inlet accepts user-supplied AC power cord |
Input Circuit Breakers | 15A |
OUTPUT
Output Capacity (VA) | 2200 |
Output Capacity (kVA) | 2.2 |
Output Capacity (Watts) | 1600 |
Output Capacity (kW) | 1.6 |
Output Capacity Details | OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0.7 |
Crest Factor | 3:1 |
Nominal Voltage Details | 230V default |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup, defaults to 50 Hz on cold-start |
Output Voltage Regulation (Line Mode) | +/- 3% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 3% |
Included Output Power Cables | Includes 2 C13 to C14 and 1 C20 to C19 output power cables |
Load Management Receptacles | Two switchable single-outlet C19 load banks |
Hot-Swap PDU options | PDUBHV20 (2U / 6 C13, 2 C19 outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 220V; 230V; 240V |
Output Receptacles | (4) C13; (2) C19 |
Individually Controllable Load Banks | Yes |
BATTERY
Runtime Full Load (min.) | 5 min. (1600w) |
Runtime Half Load (min.) | 14 min. (800w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC94-2U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 3% output voltage regulation during overvoltages to 275 |
Undervoltage Correction | 3% output voltage regulation during undervoltages to 156 |
Severe Undervoltage Correction | 3% output voltage regulation during undervoltages to 130 (under 70% load only) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 660 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | 4 post rackmount installation accessories included |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 26 |
Primary UPS Depth (mm) | 483 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 8.70 x 23.60 x 19.30 |
Shipping Weight (lbs.) | 61.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 17.5 x 19 |
UPS Power Module Weight (kg) | 21.55 |
UPS Power Module Weight (lbs.) | 47.5 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 816 |
AC Mode Efficiency Rating (100% Load) | 86% |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 889 |
Audible Noise | Audible Noise: 50dBA At Front Side 1 Meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 160V (100% load), 130V ( <70% load) |
High Voltage Transfer to Battery Power (Setpoint) | 275 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Case Studies
Useful Web Pages
Product Images