Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SUINT3000XL
This Model has been retired and replaced by SUINT3000XLCD. An Owner's Manual and other information for the SUINT3000XL is available on the model support page
Overview
Features
- True on-line, double conversion UPS provides pure sine wave AC output at all times
- Maintains continuous operation with zero transfer time through blackouts, voltage fluctuations and surges
- Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
- Corrects brownouts and overvoltages from 175-280V at full load. Input voltage range extends to 80-280V at 50% load or less
- 3000VA/2100W power capacity with 8 C13 outlets
- IEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
- Standard internal battery set provides 14 min. runtime at half load and 5 min. runtime at full load
- Intelligent battery management system extends battery life
- Expandable runtime with multiple external battery packs
- DB9 serial port for network interface; SNMP compatible
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Diagnostic LEDs
- Optional PDUBHV20 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- 3 C13-to-C14 jumper cables included
Specifications
OVERVIEW
UPC Code | 037332128607 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 13.6A (220V), 13A (230V), 12.5A (240V) |
Nominal Input Voltage(s) Supported | 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | C20 inlet |
UPS Input Connection Description | IEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles |
Input Circuit Breakers | 20A |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2100 |
Output Capacity (kW) | 2.1 |
Power Factor | 0.7 |
Crest Factor | 3:1 |
Nominal Voltage Details | 230V default |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup, defaults to 50 Hz on cold-start |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Included Output Power Cables | Includes 3 C13 to C14 output power cables |
Hot-Swap PDU options | PDUBHV20 (2U / 6 C13, 2 C19 outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (8) C13 |
BATTERY
Runtime Full Load (min.) | 5 min. (2100w) |
Runtime Half Load (min.) | 14 min. (1050w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 280 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 175 |
Severe Undervoltage Correction | 2% output voltage regulation during undervoltages to 80 (under 50% load only) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Primary UPS Depth (mm) | 424 |
Primary UPS Height (mm) | 373 |
Primary UPS Width (mm) | 140 |
Shipping Dimensions (hwd / in.) | 18.80 x 10.00 x 23.40 |
Shipping Weight (lbs.) | 71.20 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 14.7 x 5.5 x 16.7 |
UPS Power Module Weight (kg) | 30.48 |
UPS Power Module Weight (lbs.) | 67.2 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 758 |
AC Mode Efficiency Rating (100% Load) | 90% |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 950 |
Audible Noise | < 45 dB at front side 1m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; Contact closure; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 175V (100% load), 80V ( <50% load) |
High Voltage Transfer to Battery Power (Setpoint) | 280 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images