Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 3/18/2024

Overview

The SV40KS2P0B SmartOnline® SV Series 40kVA Small-Frame 3-Phase On-Line Double-Conversion UPS System delivers true scalability and offers the highest level of secure, uninterrupted power protection. Featuring a modular, scalable design with high-efficiency voltage and frequency independent (VFI) operation, this on-line UPS system with a high 0.9 power factor is ideal for protecting a variety of critical IT systems.
The SV40KS2P0B includes pre-installed input, bypass and output breakers, as well as a static transfer switch (STS) and two 20kVA SV20PM power modules. Space is included for one additional user-installable SV20PM power module. External ±120VDC battery options, such as BP240V370 or EBP240VXXX series battery cabinets, are available for extended runtime.
The Java-free HTML5-based WEBCARDLX interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network.
With up to 92% efficiency in standard mode and up to 98% efficiency in optional economy mode, this 40kVA UPS system helps you reduce operating and cooling costs. Automatic and manual bypass options keep connected equipment operational during routine maintenance or critical power module failure. Front-panel display offers full UPS condition and status reporting.

Features

40kVA 36kW 3-Phase Small-Chassis UPS System
  • Supports 208/120V or 220/127V AC 50/60Hz Wye 4-wire plus Earth hardwire input and output wiring
  • Dual hardwire input design enables operation from up to 2 power sources
  • Network-grade sine-wave AC output with 1% output voltage regulation and less than 2% output total harmonic distortion
  • Tested to UL 1778 (U.S.), CSA (Canada) and NOM (Mexico) standards
  • High 0.9 power factor offers higher kW output than lower-rated competing legacy designs
Pre-Installed WEBCARDLX Network Interface
  • Allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
  • Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
  • Optional EnviroSense2 sensors (sold separately) enable site monitoring of temperature, humidity and contact-closure status
  • No Java required
Modular, Scalable Design for Maximum Flexibility
  • Modular configuration with hot-swappable power and battery modules enables easy, fast maintenance with zero downtime
  • Open slot for 1 additional 20kVA SV20PM power module accommodates increased capacity up to 60kVA (or 40kVA with N+1 fault tolerance)
  • Supports external ±120VDC battery options for extended runtimes
Optional Economy Mode
  • Up to 98% efficiency in optional economy mode to lower operating and cooling costs
Wide Input/Narrow Output Voltage Operating Range
  • Enables full continuous online operation during brownouts as low as 121V and overvoltages up to 253V
  • Regulates output voltage within 1% of the selected nominal output voltage in on-line double-conversion mode
Advanced IGBT Inverter with Digital Signal Processor (DSP) Technology
  • Provides for less than 3% input total harmonic distortion (THDi) to support 1:1 generator sizing and prevent the need to oversize generator systems relative to UPS capacity
Automatic and Manual Bypass Options
  • Keep connected equipment operational during routine maintenance or critical power module failure

Package Includes

  • SV40KS2P0B SmartOnline SV Series 40kVA Small-Frame 3-Phase On-Line Double-Conversion UPS System
  • Pre-installed WEBCARDLX network interface
  • (2) SV20PM 20kVA power modules (shipped separately)
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237439
UPS TypeOn-Line
INPUT
Input Phase3-Phase
Rated input current (Maximum Load)SV40KS2P0B 40kVA Configuration: 120A; Maximum 60kVA Configuration: 180A; 313.7A maximum inrush current
Nominal Input Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Nominal Input Voltage DescriptionSet of two hardwire input connections enables 3-Phase Wye, 4 wire (3P, N, E) inputs from two separate power sources
UPS Input Connection TypeHardwire
Input Circuit BreakersMAIN and ALTERNATE AC inputs are each protected by 250A 3 pole magnetic breakers
Input Frequency40 to 70Hz (online mode); 50/60Hz Auto-selectable
Power Factor (Input)  Greater than 0.99 (full load)
THDi  Less than 3% (full linear load)
OUTPUT
Output Capacity (VA)40000
Output Capacity (kVA)40
Output Capacity (Watts)36000
Output Capacity (kW)36
Output Capacity DetailsOVERLOAD CAPABILITY: Supports 105-110% load for 1 hour, 111-125% load for 10 minutes, 126-150% for 1 minute and Over 150% for 200ms before switching to Bypass; Online operation resumes when load is reduced to 100% or less
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsOutput THD full resistive load: <1.5%; Output THD non-linear load: <4%; Max DC offset: ±50mV; Max Phase angle deviation: 2°; Max Voltage unbalance deviation: 1%; Output short-circuit protection included
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsAuto-selectable, user adjustable
Output Receptacle DetailsOutput wiring (3P, N, E)
Output Circuit Breakers250A 3 pole magnetic breaker
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Output ReceptaclesHardwire
Output Voltage Regulation  ONLINE, FREQUENCY CONVERSION, BATTERY MODE: 208/120, 220/127 ±1% typical (balanced load); ±2% typical (unbalanced load); ECONOMY MODE: 208/120, 220/127 ±15V; BYPASS MODE: +15% (default, adjustable to +10%, +15% or +20%), -20% (default, adjustable to -10%, -20%, -30%)
Output Frequency Regulation  ONLINE MODE: Output frequency is ±0.05Hz of input frequency when input is within ±4Hz* of the configured 50/60Hz output setting; Output frequency is ±0.05Hz the configured 50/60Hz output setting when input is outside ±4Hz* of the configured 50/60Hz output setting; BATTERY MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; FREQUENCY CONVERTER MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; ECONOMY MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (UPS switches to Online mode if frequency goes outside of this range); BYPASS MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (switches to STANDBY mode if frequency goes outside of this range). *The TRACKING RANGE is factory set to ±4Hz and is user adjustable to ±1Hz, ±2Hz or ±4Hz; The selected TRACKING RANGE setting controls frequency output tolerances as described above in Online, Economy and Bypass modes
Output Amp CapacityOutput Amp Capacity 111A (208/120V); 105A (220/127V)
Modular Upgrade OptionsIncludes 2 SV20PM 20kVA power modules; Up to 1 additional SV20PM 20kVA power module can be added for increased capacity or enhanced N+1 redundancy; Add 1 SV20PM for 60kVA capacity (or 40kVA with N+1)
BATTERY
Expandable RuntimeYes
Expandable Runtime DescriptionExternal battery pack wiring is contractor supplied
External Battery Pack Compatibility   BP240V370 ;  BP240V370NB ;  EBP240V2501 ; EBP240V2501NB; EBP240V2502; EBP240V2502NB; EBP240V3501; EBP240V3501NB; EBP240V3502; EBP240V3502NB; EBP240V5001; EBP240V5001NB; EBP240V5002; EBP240V5002NB; EBP240V6002; EBP240V6002NB; EBP240V6003; EBP240V6003NB
DC System Voltage (VDC)±120VDC
Battery Recharge Rate (Included Batteries)User selectable charging current of 1A to 16A (2A factory setting); Recharge rate for internal batteries is 4.6 hours to 90% capacity (7A charging current)
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Maintains continuous output in online mode, without using battery power, during overvoltages to 253V (Ph-Ph), reducing output to within 1% of selected 208/120V, 220/127V nominal output voltage
Undervoltage Correction  Maintains continuous output in online mode, without using battery power, during brownout/undervoltage conditions to 156V (Ph-Ph) at full load and to 121V (Ph-Ph) at 70% output load or less, increasing output to within 1% of selected 208/120V or 220/127V nominal output voltage
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display145mm front panel LCD display with directional scroll and select buttons offers complete operating status display, plus setting and selection options for all UPS functions
SwitchesFront panel buttons include ESC (menu escape), UP/LEFT (menu up / left), DOWN/RIGHT (menu down / right), ENTER (confirm selection), HOME (return to home screen) and POWER (on/off power control); Also includes Manual Bypass switch
Alarm Cancel OperationAudible alarms can be muted using on-screen prompts
Audible AlarmUnique audible alarms for POWER ON / POWER OFF (alarm sounds for 2 seconds), BATTERY MODE (alarm sounds every 2 seconds), LOW BATTERY (alarm sounds every 0.5 seconds), UPS ALARM (alarm sounds every 1 second), UPS FAULT (continuous alarm)
LED IndicatorsFront panel LED indicators represent INPUT (green), BYPASS (amber), INVERTER (green), BATTERY (red) and ALARM (red)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  2496
AC Suppression Joule Rating Details2496 joules (Ph-Ph), 2496 joules (Ph-N), 1872 joules (N-E)
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)1,100
Primary UPS Height (mm)1,475
Primary UPS Width (mm)600
Shipping Dimensions (hwd / in.)64.76 x 29.52 x 48.03
Shipping Weight (lbs.)857.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)58.07 x 23.62 x 43.3
UPS Power Module Weight (kg)328.40
UPS Power Module Weight (lbs.)724
Unit Weight (lbs.)724
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C); De-rates to 90% capacity at 95°F / 35°C and 80% capacity at 104°F / 40°C
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  12249
AC Economy Mode BTU / Hr. (Full Load)545
AC Economy Mode Efficiency Rating (100% Load)98%
Operating Elevation0-3280 ft. (0-1000 m)
Audible NoiseLess than 70 DBA front-side, 1m
COMMUNICATIONS
Network Management CardsWEBCARDLX;  WEBCARDLXE ; MODBUSCARDSV; RELAYCARDSV
Network Monitoring Port DescriptionIncludes pre-installed Tripp Lite WEBCARDLX network interface
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 cabling included
SNMP CompatibilityIncludes pre-installed WEBCARDLX network interface card
Communications InterfaceDB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode; Less than 20 ms. transfer time in economy mode
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during brownout/undervoltage conditions to to 156V (Ph-Ph) Full load or 121V (Ph-Ph) 70% load or less; Below the low transfer voltage point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during overvoltages to 253V (Ph-Ph), reducing output within 1% of nominal; Above this point, output is maintained utilizing reserve battery power
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Auto Probe Monitoring (included); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty
3-Phase Warranty StatementTripp Lite 3-Phase UPS Factory Warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
3 Breaker Maintenance Bypass Panel for 40kVA SV40K and SU40K UPS models SU40KMBPK SU40KMBPK 3 Breaker Maintenance Bypass Panel for 40kVA SV40K and SU40K UPS models

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.