Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SU10KRT3/1XPM
This Model has been retired and has not been replaced. More information for the SU10KRT3/1XPM is available on the model support page
Overview
10,000 VA (10kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving SU10KRT3/1X UPS bundles. POWER MODULE ONLY.
Specifications
OVERVIEW
UPC Code | 037332148964 |
UPS Type | On-Line |
Accessory Type | Power Module |
Accessory Class | UPS Accessories |
INPUT
Input Phase | 3-Phase |
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Voltage Compatibility (VAC) | 220/380: 230/400: 240/415: 3-Phase |
OUTPUT
Output Capacity (VA) | 10000 |
Output Capacity (kVA) | 10 |
Output Capacity (Watts) | 7000 |
Frequency Compatibility | 50 / 60 Hz |
Nominal Output Voltage(s) Supported | 200V; 220V; 230V; 240V |
Output Receptacles | Hardwire |
BATTERY
DC System Voltage (VDC) | 240 |
PHYSICAL
Primary Form Factor | Rackmount |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 10.75 x 22.50 x 35.80 |
Shipping Weight (lbs.) | 68.00 |
Unit Dimensions (hwd / in.) | 5.320 x 17.320 x 26.770 |
Unit Weight (lbs.) | 61.7 |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images