Part Number: SU16000RT4UPM
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU16000RT4UPM is available on the model support page
Overview
16,000 VA (16kVA) on-line, double-conversion UPS replacement power module for UPS configurations involving SU16000RT4U or SU16000RT4UHW
Specifications
OVERVIEW
UPC Code | 037332136565 |
Accessory Type | Power Module |
Accessory Class | UPS Accessories |
OUTPUT
Output Capacity (VA) | 16000 |
Output Capacity (kVA) | 12 |
Output Capacity (Watts) | 11200 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
PHYSICAL
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 706 |
Primary UPS Height (mm) | 178 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 13.00 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 125.00 |
Unit Dimension Details | 4U power module component only. |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 7 x 17.5 x 27.8 |
UPS Power Module Weight (kg) | 39.01 |
UPS Power Module Weight (lbs.) | 86 |
COMMUNICATIONS
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- 16kVA SmartOnline UPS Hot-Swap Demo
https://tripplite.eaton.com/video/16kva-smartonline-ups-hot-swap-demo/45727
Product Images