Part Number: SU5000RT4UHVTAA
This Model has been retired and replaced by SU5KRT3UHV. An Owner's Manual and other information for the SU5000RT4UHVTAA is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332230942 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A (200V), 24A (208V), 23.6A (220V), 23A (230V), 21.7A (240V) |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 240V AC |
Nominal Input Voltage Description | Factory configured to 208V |
UPS Input Connection Type | L6-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A |
OUTPUT
Output Capacity (VA) | 5000 |
Output Capacity (kVA) | 5.00 |
Output Capacity (Watts) | 4500 |
Output Capacity (kW) | 4.50 |
Output Capacity Details | Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | 208V default |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Output frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating) |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output Circuit Breakers | 20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 240V |
Output Receptacles | (2) L6-20R; (2) L6-30R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3.5 min. |
Runtime Half Load (min.) | 11 min. |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP192V12RT3UTAA ; BP192V787C-1PH |
DC System Voltage (VDC) | 192 |
Battery Recharge Rate (Included Batteries) | 6 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access |
Internal UPS Replacement Battery Cartridge | RBC5-192 (qty 1) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 280V (full load) / 300V (90% load or less) |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 156V (full load) / 100V (50% load or less) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2595 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 4U |
Cooling Method | Fan |
Included Mounting Accessory Description | 4 post rackmount installation accessories included |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth with External Battery Pack (cm) | 74 |
Minimum Required Rack Depth with External Battery Pack (in.) | 29 |
Minimum Required Rack Depth without External Battery Pack (cm) | 65 |
Minimum Required Rack Depth without External Battery Pack (in.) | 25.75 |
Primary UPS Depth (mm) | 525 |
Primary UPS Height (mm) | 174 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 12.00 x 24.00 x 29.00 |
Shipping Weight (lbs.) | 151.80 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 6.85 x 17.50 x 20.67 |
UPS Power Module Weight (kg) | 51.71 |
UPS Power Module Weight (lbs.) | 114 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 5% to 90% (non-condensing) |
AC Mode BTU / Hr. (Full Load) | 1767 |
AC Economy Mode BTU / Hr. (Full Load) | 640 |
AC Mode Efficiency Rating (100% Load) | 90% |
AC Economy Mode Efficiency Rating (100% Load) | 96% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1708 |
Operating Elevation | 0 to 6560 ft. / 0 to 2000 m |
Audible Noise | 65 dB at 1m front side |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Two contact closure monitoring options available - RELAYIOCARD with six configurable contact closure outputs (uses UPS card slot) and RELAYIOMINI with 3 configurable contact closure outputs (requires removal of USB port module) |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Yes |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Transfer Time (Economy Mode) | 8 ms. typical power failure response in optional economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | 156V (full load) / 100V (50% load or less, derates linearly) |
High Voltage Transfer to Battery Power (Setpoint) | 280V (full load) / 300V (90% load or less) |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images