Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartOnline 60kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS with Battery
- 60,000 VA (60kVA) 3-phase tower UPS w/external battery pack
- Add optional WEBCARDLX with latest version of PADM20 for enhanced remote management
- 1+1 parallel capability allows for system redundancy or increased capacity
- Low THDi reduces installation costs by permitting 1:1 generator sizing
- 3-phase hardwire (220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye) input/output
- IGBT technology and zero transfer time, on-line, double-conversion operation
- Runtime is expandable via additional external battery cabinet options
- 2-year limited warranty
Overview
The SU60KX provides mission-critical equipment with the highest level of power protection available. Large capacity 60,000VA/48,000W UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time assures compatibility with all equipment types. High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce less than 3% input total harmonic distortion (THDi). With low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to the equipment load (1:1 ratio). Extremely efficient operation (up to 97%) saves money by lowering electricity consumption. Hardwire input and output connections support a variety of permanent or PDU-style power connections. The SU60KX features 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye input and output. It also features a wide input voltage correction range: 173-300V/276-477V AC. Frequency is 50 or 60 Hz (auto-selectable). SU60KX power modules are housed in a single small-footprint tower compartment. Included battery modules (Models BP480V26B) are housed in a separate stand-alone hardwired external battery compartment (required for UPS operation/backup battery support). Battery runtime can be extended with additional stand-alone hardwired external battery modules. A manual bypass breaker and an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance. A built-in RS-232 communication port works with PowerAlert Software to provide shutdown commands and condition reporting. An accessory slot accepts an optional internal SNMP card (Model SNMPWEBCARD) for remote shutdowns, reboots and more. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. The LCD display includes a real-time event log screen with up to 500 events listed. A dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns the UPS output OFF and disables Bypass output. A built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities.
Features
- N+1 configuration: If maintenance is required, three self-contained, redundant 20kVA power modules can be hot-swapped with the load remaining powered
- 1+1 configuration: Two SU60KX can be connected in parallel to provide either fail-safe redundancy or increased capacity
- High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce low input total harmonic distortion (THDi)
- Low THDi (less than 3%) reduces installation costs by allowing 1:1 generator sizing
- Extremely efficient operation (up to 97%) saves money by reducing electricity consumption
- True on-line, double-conversion UPS with IGBT technology provides pure sine wave AC output at all times
- Maintains continuous operation with zero transfer time through blackouts, voltage fluctuations and surges
- Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
- 60,000VA/48,000W power capacity with 3-phase, hardwire input/output connections
- Wide input voltage correction range: 173-300V/276-477V AC
- Precision +/-1% output voltage regulation
- Included battery modules (Models BP480V26B) are housed in a separate, stand-alone hardwired external battery compartment (required for UPS operation/backup battery support)
- Battery runtime can be extended with additional stand-alone hardwired external battery modules (Models BP480V26B and BP480V40C; order separately)
- Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
- Dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- Optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- Emergency Power Off button turns UPS output OFF and disables Bypass output
- Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities
Specifications
OVERVIEW
UPC Code | 037332141415 |
UPS Type | On-Line |
INPUT
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
UPS Input Connection Type | Hardwire |
Recommended Electrical Service | 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
Maximum Input Amps | 79 |
Maximum Input Amps Details | 73A/76A/79A |
Input Connection Type | Hardwire |
Input Phase | 3-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 60000 |
Output kVA Capacity (kVA) | 60 |
Output Watt Capacity (Watts) | 48000 |
Output kW Capacity (kW) | 48 |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Output Receptacles | Hardwire |
Output Nominal Voltage | 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye |
Output Voltage Regulation | Maintains pure sine wave output at all times, regulated within 1% of nominal output voltage, with less than 3% total harmonic distortion (using IGBT Inverter) |
Output Frequency Regulation | Regulates line frequency at 50 or 60 Hz, +/- .05 Hz |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | 5.5 minutes (48,000W) with included BP480V26B battery pack |
Half Load Runtime (min.) | 14 minutes (24,000W) with included BP480V26B battery pack |
Expandable Battery Runtime | Supports extended runtime with additional stand-alone external battery modules: Models BP480V26B and BP480V40C |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
Battery Pack Accessory (Optional) | External battery modules: Models BP480V26B and BP480V40C |
Typical Battery Lifespan | 3-6 years, depending on usage |
VOLTAGE REGULATION
Voltage Regulation Description | On-line, double-conversion process enables UPS to maintain output voltage within +/-1% of nominal voltage at all times |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 276-477V AC (3-phase, 4-wire, wye), reducing output within 1% of nominal |
Brownout Correction | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300V AC (3-phase, 4-wire, wye) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Selectable LCD Display: Displays Real-Time Event Log with up to 500 events listed. Also displays a wide range of UPS operational and fault/warning conditions including operational mode, alarm/shutdown conditions, input/output voltage/frequency, battery voltage, load percentage and more. 4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions |
Switches | ON button turns UPS inverter on. OFF button turns UPS inverter off. LCD Display Control Buttons browse through and select items displayed on LCD screen. EPO (Emergency Power Off) button turns UPS output off and disables Bypass output |
Audible Alarm | Alarms signal a variety of operational conditions: low battery, overload, shutdown, bypass and more |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 5950 |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | Built-in cooling fans |
Form Factors Supported | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Material of Construction | Steel |
Primary Form Factor | Tower |
Unit Dimensions (hwd / in.) | 46 x 20.5 x 33.7 (UPS) 46 x 20.5 x 33.7 (battery pack) |
Unit Weight (lbs.) | 1538 |
ENVIRONMENTAL
Storage Temperature Range | +5 to +122 degrees Fahrenheit, -15 to +50 degrees Celsius |
Relative Humidity | <90%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 10509 |
Battery Mode BTU / Hr. (Full Load) | 10463 |
Operating Temperature | +32 to +104 degrees Fahrenheit, 0 to +40 degrees Celsius |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Network Monitoring Port | Built-in RS-232 communication port |
EPO Port | EPO (emergency power off) interface |
SNMP Compatibility | Built-in accessory slot accommodates internal SNMP card (Model SNMPWEBCARD ) and other network accessories |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | Zero transfer time: True on-line UPS continuously converts incoming AC to DC, then back to AC. When line power is interrupted, UPS maintains continuous output from battery reserves with absolutely no disruption in output AC power |
Low Voltage Transfer to Battery Power | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300V AC (3-phase, 4-wire, wye). Below this point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power | Maintains continuous operation without using battery power during overvoltages to 276-477V AC (3-phase, 4-wire, wye), reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power |
SPECIAL FEATURES
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Cold Start | Inverter can be cold-started via the control panel to enable temporary AC output during a power failure |
STANDARDS & COMPLIANCE
Certifications | CE (EN62040-1-1) |
UPS Certifications | CE |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Optional Coverage | Extended warranties and on-site service contracts available for select opportunities; contact Tripp Lite for details |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP480V200 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200) |
![]() |
BP480V300 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300) |
![]() |
BP480V400 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V400) |
![]() |
BP480V500 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V500) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://www.tripplite.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PADM20 High-Level Overview
https://www.tripplite.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20
https://www.tripplite.com/video/poweralert-device-manager-v20/867016
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.