Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
Model Number: SU80KX40C
This Model has been retired and replaced by SV80KM4P4B. More information for the SU80KX/40C is available on the model support page
SmartOnline 80kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS with Battery
Overview
The SU80KX provides mission-critical equipment with the highest level of power protection available. Large capacity 80,000VA/64,000W UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time assures compatibility with all equipment types. High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce less than 3% input total harmonic distortion (THDi). With low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to the equipment load (1:1 ratio). Extremely efficient operation (up to 97%) saves money by lowering electricity consumption. Hardwire input and output connections. The SU80KX features 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye input and output. It also features a wide input voltage correction range: 173-300V/276-477V AC. Frequency is 50 or 60 Hz (auto-selectable). SU80KX power modules are housed in a single small-footprint tower compartment. Included battery module (Models BP480V40C) are housed in a separate stand-alone hardwired external battery compartment (required for UPS operation/backup battery support; order separately). Battery runtime can be extended with additional stand-alone hardwired external battery modules. A manual bypass breaker and an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance. A built-in RS-232 communication port works with PowerAlert Software, available via free download, to provide shutdown commands and condition reporting. An accessory slot accepts an optional internal SNMP card (Model SNMPWEBCARD) for remote shutdowns, reboots and more. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. The LCD display includes a real-time event log screen with up to 500 events listed. A dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns the UPS output OFF and disables Bypass output. A built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities.
Features
- N+1 configuration: If maintenance is required, four self-contained, redundant 20kVA power modules can be hot-swapped with the load remaining powered
- 1+1 configuration: Two SU80KX can be connected in parallel to provide either fail-safe redundancy or increased capacity
- High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce low input total harmonic distortion (THDi)
- Low THDi (less than 3%) reduces installation costs by allowing 1:1 generator sizing
- Extremely efficient operation (up to 97%) saves money by reducing electricity consumption
- True on-line, double-conversion UPS with IGBT technology provides pure sine wave AC output at all times
- Maintains continuous operation with zero transfer time through blackouts, voltage fluctuations and surges
- Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
- 80,000VA/64,000W power capacity with 3-phase, hardwire input/output connections
- Wide input voltage correction range: 173-300V/276-477V AC
- Precision +/-1% output voltage regulation
- Included battery module (Model BP480V40C) are housed in a separate, stand-alone hardwired external battery compartment (required for UPS operation/backup battery support; order separately)
- Battery runtime can be extended with additional stand-alone hardwired external battery modules (Models BP480V26B and BP480V40C; order separately)
- Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
- Dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- Accessory slot accepts an optional internal SNMP card (Model SNMPWEBCARD) for remote shutdowns, reboots and more
- Emergency Power Off button turns UPS output OFF and disables Bypass output
- Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities
Specifications
OVERVIEW
UPC Code | 037332141422 |
UPS Type | On-Line |
INPUT
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
UPS Input Connection Type | Hardwire |
Recommended Electrical Service | 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
Maximum Input Amps Details | 97A/101A/105A |
Input Connection Type | Hardwire |
Input Phase | 3-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 80000 |
Output kVA Capacity (kVA) | 80 |
Output Watt Capacity (Watts) | 64000 |
Output kW Capacity (kW) | 64 |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Output Receptacles | Hardwire |
Output Nominal Voltage | 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye |
Output Voltage Regulation | Maintains pure sine wave output at all times, regulated within 1% of nominal output voltage, with less than 3% total harmonic distortion (using IGBT Inverter) |
Output Frequency Regulation | Regulates line frequency at 50 or 60 Hz, +/- .05 Hz |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | 3.5 minutes (64,000w) with included battery pack |
Half Load Runtime (min.) | 9.6 minutes (32,000w) with included battery pack |
Expandable Battery Runtime | Supports extended runtime with additional stand-alone external battery modules: Models BP480V26B and BP480V40C |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
Battery Pack Accessory (Optional) | External battery modules: Models BP480V26B and BP480V40C |
Typical Battery Lifespan | 3-6 years, depending on usage |
VOLTAGE REGULATION
Voltage Regulation Description | On-line, double-conversion process enables UPS to maintain output voltage within +/-1% of nominal voltage at all times |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 276-477V AC (3-phase, 4-wire, wye), reducing output within 1% of nominal |
Brownout Correction | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300V AC (3-phase, 4-wire, wye) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Selectable LCD Display: Displays Real-Time Event Log with up to 500 events listed. Also displays a wide range of UPS operational and fault/warning conditions including operational mode, alarm/shutdown conditions, input/output voltage/frequency, battery voltage, load percentage and more. 4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions |
Switches | ON button turns UPS inverter on. OFF button turns UPS inverter off. LCD Display Control Buttons browse through and select items displayed on LCD screen. EPO (Emergency Power Off) button turns UPS output off and disables Bypass output |
Audible Alarm | Alarms signal a variety of operational conditions: low battery, overload, shutdown, bypass and more |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 5950 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | Built-in cooling fans |
Form Factors Supported | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Material of Construction | Steel |
Primary Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 76.00 x 28.50 x 45.00 |
Shipping Weight (lbs.) | 1780.00 |
Unit Dimensions (hwd / in.) | 46 x 20.5 x 33.7 (UPS) 67 x 20.5 x 33.7 (external battery cabinet) |
Unit Weight (lbs.) | 2141 |
ENVIRONMENTAL
Storage Temperature Range | +5 to +122 degrees Fahrenheit, -15 to +50 degrees Celsius |
Relative Humidity | <90%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 14016 |
Battery Mode BTU / Hr. (Full Load) | 13951 |
Operating Temperature | +32 to +104 degrees Fahrenheit, 0 to +40 degrees Celsius |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Network Monitoring Port | Built-in RS-232 communication port |
EPO Port | EPO (emergency power off) interface |
SNMP Compatibility | Built-in accessory slot accommodates internal SNMP card (Model SNMPWEBCARD ) and other network accessories |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | Zero transfer time: True on-line UPS continuously converts incoming AC to DC, then back to AC. When line power is interrupted, UPS maintains continuous output from battery reserves with absolutely no disruption in output AC power |
Low Voltage Transfer to Battery Power | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300V AC (3-phase, 4-wire, wye). Below this point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power | Maintains continuous operation without using battery power during overvoltages to 276-477V AC (3-phase, 4-wire, wye), reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power |
SPECIAL FEATURES
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Cold Start | Inverter can be cold-started via the control panel to enable temporary AC output during a power failure |
STANDARDS & COMPLIANCE
Certifications | CE (EN62040-1-1) |
UPS Certifications | CE |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Optional Coverage | Extended warranties and on-site service contracts available for select opportunities; contact Tripp Lite for details |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images