Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartOnline S3MX Series 3-Phase 380/400/415V 120kVA 108kW On-Line Double-Conversion UPS


Highly efficient 94% on-line UPS with compact design protects mission-critical equipment against downtime due to power disturbances.
  • Best-in-class footprint and power density minimize space requirements for up to 120kVA
  • Large (25.4 cm/10 in.) color touchscreen display enables user-friendly local management
  • High efficiency (94% on-line, 98% ECO mode) helps reduce operating costs
  • Optional WEBCARDLX with latest version of PADM20 supports Auto Probe feature
  • Parallel capability provides increased capacity and fault tolerance
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

S3M120KX

Have a Question?
Contact Us

Features

Battery Backup and VFI Operation Protect Critical Loads
The SmartOnline® S3M120KX IGBT UPS supports the continuous availability of your most important loads through all power conditions, providing a compact backup power platform that’s easy to manage and inexpensive to operate. Sophisticated voltage and frequency independent (VFI) operation and advanced IGBT rectifier technology with DSP control deliver reliable output power quality. Providing up to 120kVA of clean, continuous power, this 3-phase UPS system is perfect for critical applications in IT, communications, corporate, commercial, retail, financial, security, transportation, emergency and light industrial environments.
Best-in-Class Footprint for Easy Integration into Your Network Application
This on-line double-conversion UPS system has a very small footprint of just 0.54 square meters. It requires less valuable space in your data center, and you can install the UPS system in spaces that would previously have required expensive retrofitting.
Efficient Operation and Design Reduces Cost of Ownership
This IGBT UPS benefits from highly efficient transformer-free double-conversion technology that delivers operating cost savings. It achieves 94% efficiency in double-conversion mode and up to 98% in ECO mode, reducing your power and cooling costs. A low THDi (<3%) improves generator compatibility. A low THDv (≤2%) and active power factor correction improve output performance. The hardware and firmware platform design reduces the number of unique boards, improving mean time to repair (MTTR) and resulting in reduced downtime. Built-in static and maintenance bypass transfer UPS load to utility power during faults, overloads and maintenance, which also avoids costly system downtime.
External Batteries Supply Reliable Backup with Expandable Runtime Options
The S3M120KX uses external scalable battery cabinets, such as BP480V40, BP480V65 and BP480V100 (sold separately), to provide up to three hours of backup support in case of a power failure. Add the optional TEMPC100200 thermostat kit to enable temperature-compensated charging for optimized battery lifespan. The UPS system automatically restarts after a lengthy power outage.
Intuitive Color Touchscreen Display Delivers Important Performance Information at a Glance
The large (25.4 cm/10 inches) front-panel color interface enables comprehensive local monitoring and control capability. It displays critical operating conditions and diagnostic data, such as phase load levels, available runtime, alarm status, battery charge, and voltage and frequency values. Six LEDs indicate bypass, on-line, inverter, battery and alarm/fault modes.
Network Management Card Offers Remote Monitoring and Control
The optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The PADM20 upgrade and Tripp Lite’s PowerAlert Element Manager (PAEM) software form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations. Auto Probe allows a UPS with switched loads to automatically reboot devices if a network communication failure is detected. This preserves uptime and minimizes the time and expense associated with on-site support.
Parallel Capability Provides Additional Capacity
Connect two S3M120KX units in parallel using separate/shared battery cabinets for increased capacity and fault tolerance (N+1 redundancy).

Typical Applications

  • Save space in tight data center environments with best-in-class small footprint
  • Back up essential equipment in network, telecom, financial and light industrial applications
  • Maintain critical data-center during all power conditions

Component Summary

  • S3M120KX SmartOnline S3MX Series 3-Phase 380/400/415V 120kVA 108kW On-Line Double-Conversion UPS
  • P100200KIT parallel cable kit
  • RS-232 cable
  • Owner’s manual
See Detailed Components List Download Spec Sheet

Specifications

OVERVIEW
UPC Code037332225436
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)220A
Nominal Input Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire plus ground (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
Input Circuit Breakers250A (3 pole)
Input Phase3-Phase
Power Factor (Input)  .99PF (100% load)
THDi  <3% (100% load)
OUTPUT
Output Volt Amp Capacity (VA)120000
Output Capacity (kVA)120
Output Watt Capacity (Watts)108000
Output kW Capacity (kW)108.00
Output Capacity DetailsSupports up to 100% load continuously in double conversion mode; Supports up to 110% load for 60 minutes, up to to 125% load for 10 minutes, up to 150% load for 1min and greater than 150% for 1 milliseconds before switching to bypass mode; Inverter mode is automatically restored as load levels are reduced to 100% or less; Configuration options support up to 2 S3M120KX systems wired in parallel for increased capacity, or redundancy (N+1) to increase fault-tolerant and redundant operation
Power Factor  0,9
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)+/- 1%
Output Voltage Regulation (Economy Line Mode)+/-15V of nominal
Output Voltage Regulation (Battery Mode)+/- 1%
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Output ReceptaclesHardwire
Individually Controllable Load Banks  Yes
BATTERY
Expandable Battery RuntimeSupports extended runtime with optional external battery packs. Please consult the owners manual.
Expandable RuntimeYes
External Battery Pack Compatibility   BP480V100 ;  BP480V100 -NIB;  BP480V40 ;  BP480V40 -NIB;  BP480V65 
DC System Voltage (VDC)+/- 240
Battery Recharge Rate (Included Batteries)9 hours to 90% (Internal batteries)
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains output within 1% of the selected nominal voltage in online mode
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLarge (25.4cm/10 in) color touchscreen display enables comprehensive local monitoring, diagnostics and control through an advanced, intuitive and user-friendly interface. The display has six sub-screens: HOME, CONTROL, MEASUREMENTS, SETUP, INFORMATION and EVENT. Each of these screens is intuitive and comprehensive providing specifics from input and output phase loads, voltages, frequencies, battery charge status, system operating mode (online, standby, ECO, Battery, fault) status, specific measurement in every operating mode, current and event history of up to 500 events to enable diagnostics and system fault troubleshooting. It is powerful local management tool at your fingertips.
Audible AlarmAlarms warn users of a variety of operational conditions: There are audible alarms for all modes of operation, as well as fault modes. Please refer to the owner’s manual for a full list of audible alarms. Here are a few: Bypass Mode (beeps every 1 min), Battery Mode (beeps every 2 seconds), Low Battery Mode (beeps every 0.5 seconds), UPS Fault Mode (beeps continuously), and UPS alarm (beeps every 1 seconds).
LED Indicators6 LEDs report BYPASS / LINE / INV/ BATTERY / FAULT/ALARM modes
PHYSICAL
Primary Form FactorTower
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)996
Primary UPS Height (mm)1,015
Primary UPS Width (mm)567
Shipping Dimensions (hwd / in.)46.50 x 27.80 x 44.30
Shipping Weight (lbs.)569.89
UPS Housing MaterialSteel
UPS Power Module Dimensions (Height x Width x Depth, mm)1015 x 567 x 945
UPS Power Module Dimensions (hwd, in.)39.96 x 22.32 x 39.20
UPS Power Module Weight (kg)232.24
UPS Power Module Weight (lbs.)512
ENVIRONMENTAL
Operating Temperature Range0 to +40C (32-104F)
Storage Temperature Range-15C to 60C (5F to +140F) without battery
Relative Humidity5 to 95%, non-condensing
Operating Elevation (ft.)< 3280ft (Capacity de-rates by 1% for every 328ft over 3280ft )
Audible Noise<70dBA at 1meter
Operating Elevation (m)< 1000m (Capacity de-rates by 1% for every 100m over 1000m)
COMMUNICATIONS
Network Management Cards WEBCARDLX ;  MODBUSCARDSV ;  RELAYCARDSV 
Network Monitoring Port DescriptionCard accessory slot supports network management interface WEBCARDLX card or programmable I/O relay RELAYCARDSV card options
Communications CableDB9/RS-232 cable included
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  Zero transfer time Online to Battery, Inverter to Bypass 0ms (Synchronous), and Inverter to ECO mode < 20ms.
Low Voltage Transfer to Battery Power (Setpoint)120V(Ph-N), 208V (Ph-Ph) @ 50% load / 176V (Ph-N), 305V (Ph-Ph) @ 100% load.
High Voltage Transfer to Battery Power (Setpoint)276 (Ph-N), 478V (Ph-Ph) @ 50% or 100% load.
FEATURES & SPECIFICATIONS
Grounding LugYes
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesHigh efficiency economy mode operation
STANDARDS & COMPLIANCE
UPS CertificationsCE
Certification DetailsIEC 62040-1:2008+A1 (Safety); EN 62040-2:2006 (Category C3)
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty
3-Phase Warranty StatementTripp Lite 3-Phase UPS Factory Warranty
  1. Detailed specifications are available on component product pages.
  2. This solution is backed by a 2-year limited warranty. Any solution components with a warranty longer than 2 years will be covered for the duration of the longer warranty. See component product pages for details.
  3. See the "Extended Warranties" section of this page for extended warranty options.

Components List

UPS Battery Packs

  Model Number Qty Description  
External UPS Battery Pack, 40 100Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System BP480V100 BP480V100 1 External UPS Battery Pack, 40 100Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System Optional Products
External UPS Battery Pack, 40 100Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System BP480V100-NIB BP480V100-NIB 1 External UPS Battery Pack, 40 100Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System Optional Products
External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200) BP480V200 BP480V200 1 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200) Optional Products
External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300) BP480V300 BP480V300 1 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300) Optional Products
External UPS Battery Pack, 40 40Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System BP480V40 BP480V40 1 External UPS Battery Pack, 40 40Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System Optional Products
External UPS Battery Pack, 40 40Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System BP480V40-NIB BP480V40-NIB 1 External UPS Battery Pack, 40 40Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System Optional Products
External UPS Battery Pack, 40 65Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System BP480V65 BP480V65 1 External UPS Battery Pack, 40 65Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System Optional Products
External UPS Battery Pack, 40 65Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System BP480V65-NIB BP480V65-NIB 1 External UPS Battery Pack, 40 65Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System Optional Products

UPS Accessories

  Model Number Qty Description  
3-Breaker UPS Maintenance Bypass Panel for SVX120KL, S3M100KX, S3M120KX 3-Phase UPS Systems - 225A, 35 kAIC SU120KMBPKX SU120KMBPKX 1 3-Breaker UPS Maintenance Bypass Panel for SVX120KL, S3M100KX, S3M120KX 3-Phase UPS Systems - 225A, 35 kAIC Optional Products

Management Hardware

  Model Number Qty Description  
Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems MODBUSCARDSV MODBUSCARDSV 1 Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems Optional Products
Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems RELAYCARDSV RELAYCARDSV 1 Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems Optional Products
Web Management Accessory Card WEBCARDLX WEBCARDLX 1 Web Management Accessory Card Optional Products

Environmental Sensors

  Model Number Qty Description  
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT 1 EnviroSense2 (E2) Environmental Sensor Module, Temperature Optional Products
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO 1 EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs Optional Products
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI 1 EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs Optional Products
RoHS compliant

Questions & Answers

More Q&As may be available on the S3M120KX model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.