Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartOnline S3MX Series 3-Phase 380/400/415V 200kVA 180kW On-Line Double-Conversion UPS
- Best-in-class footprint and power density minimize space requirements for up to 200kVA
- Large (25.4 cm/10 in.) color touchscreen display enables user-friendly local management
- High efficiency (94% on-line, 98% ECO mode) helps reduce operating costs
- Optional WEBCARDLX network management card allows cost-effective remote management
- Parallel capability provides increased capacity and fault tolerance
- 1-year limited warranty
S3M200KX
Have a Question?
Features
Typical Applications
- Save space in tight data center environments with best-in-class small footprint
- Back up essential equipment in network, telecom, financial and light industrial applications
- Maintain critical data-center operations during all power conditions
Package Includes
- S3M200KX SmartOnline S3MX Series 3-Phase 380/400/415V 200kVA 180kW On-Line Double-Conversion UPS
- P100200KIT parallel cable kit
- RS-232 cable
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332225450 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 330A |
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire plus ground (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | 400A (3 pole) |
Input Phase | 3-Phase |
Power Factor (Input) | .99PF (100% load) |
THDi | <3% (100% load) |
OUTPUT
Output Volt Amp Capacity (VA) | 200000 |
Output kVA Capacity (kVA) | 200.00 |
Output Watt Capacity (Watts) | 180000 |
Output kW Capacity (kW) | 180.00 |
Output Capacity Details | Supports up to 100% load continuously in double conversion mode; Supports up to 110% load for 60 minutes, up to to 125% load for 10 minutes, up to 150% load for 1min and greater than 150% for 1 milliseconds before switching to bypass mode; Inverter mode is automatically restored as load levels are reduced to less than 100%; Configuration options support up to 2 S3M200KX systems wired in parallel for increased capacity, or redundancy (N+1) to increase fault-tolerant and redundant operation |
Power Factor | 0,9 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | +/- 1% |
Output Voltage Regulation (Economy Line Mode) | +/-15V of nominal |
Output Voltage Regulation (Battery Mode) | +/- 1% |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Output Receptacles | Hardwire |
Individually Controllable Load Banks | Yes |
BATTERY
Expandable Battery Runtime | Supports extended runtime with optional external battery packs. Please consult the owners manual. |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP480V100 ; BP480V100 -NIB; BP480V40 ; BP480V40 -NIB; BP480V65 |
DC System Voltage (VDC) | +/- 240 |
Battery Recharge Rate (Included Batteries) | 9 hours to 90% (Internal batteries) |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning maintains output within 1% of the selected nominal voltage in online mode |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Large (25.4cm/10 in) color touchscreen display enables comprehensive local monitoring, diagnostics and control through an advanced, intuitive and user-friendly interface. The display has six sub-screens: HOME, CONTROL, MEASUREMENTS, SETUP, INFORMATION and EVENT. Each of these screens is intuitive and comprehensive providing specifics from input and output phase loads, voltages, frequencies, battery charge status, system operating mode (online, standby, ECO, Battery, fault) status, specific measurement in every operating mode, current and event history of up to 500 events to enable diagnostics and system fault troubleshooting. It is powerful local management tool at your fingertips. |
Audible Alarm | Alarms warn users of a variety of operational conditions: There are audible alarms for all modes of operation, as well as fault modes. Please refer to the owner’s manual for a full list of audible alarms. Here are a few: Bypass Mode (beeps every 1 min), Battery Mode (beeps every 2 seconds), Low Battery Mode (beeps every 0.5 seconds), UPS Fault Mode (beeps continuously), and UPS alarm (beeps every 1 seconds). |
LED Indicators | 6 LEDs report BYPASS / LINE / INV/ BATTERY / FAULT/ALARM modes |
PHYSICAL
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 996 |
Primary UPS Height (mm) | 1,455 |
Primary UPS Width (mm) | 567 |
Shipping Dimensions (hwd / in.) | 63.40 x 27.80 x 44.30 |
Shipping Weight (lbs.) | 814.60 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (Height x Width x Depth, mm) | 1455 x 567 x 995 |
UPS Power Module Dimensions (hwd, in.) | 57.3 x 22.32 x 39.20 |
UPS Power Module Weight (kg) | 343.01 |
UPS Power Module Weight (lbs.) | 756.2 |
ENVIRONMENTAL
Operating Temperature Range | 0C to +40C (32-104F) |
Storage Temperature Range | -15C to 60C (5 to +140F) without battery |
Relative Humidity | 5 to 95%, non-condensing |
Operating Elevation (ft.) | < 3280ft (Capacity de-rates by 1% for every 328ft over 3280ft ) |
Audible Noise | <73dBA at 1meter |
Operating Elevation (m) | < 1000m (Capacity de-rates by 1% for every 100m over 1000m) |
COMMUNICATIONS
Network Management Cards | WEBCARDLX ; MODBUSCARDSV ; RELAYCARDSV |
Network Monitoring Port Description | Card accessory slot supports network management interface WEBCARDLX card or a programmable I/O RELAYCARDSV relay card options |
Communications Cable | DB9/RS-232 cable included |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | Zero transfer time Online to Battery, Inverter to Bypass 0ms (Synchronous), and Inverter to ECO mode < 20ms. |
Low Voltage Transfer to Battery Power (Setpoint) | 120V(Ph-N), 208V (Ph-Ph) @ 50% load / 176V (Ph-N), 305V (Ph-Ph) @ 100% load. |
High Voltage Transfer to Battery Power (Setpoint) | 276 (Ph-N), 478V (Ph-Ph) @ 50% or 100% load. |
SPECIAL FEATURES
Grounding Lug | Yes |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | High efficiency economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | CE |
Certification Details | IEC 62040-1:2008+A1 (Safety); EN 62040-2:2006 (Category C3) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP480V100 | External UPS Battery Pack, 40 100Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V100-NIB | External UPS Battery Pack, 40 100Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V200 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200) |
![]() |
BP480V300 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300) |
![]() |
BP480V40 | External UPS Battery Pack, 40 40Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V40-NIB | External UPS Battery Pack, 40 40Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V65 | External UPS Battery Pack, 40 65Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V65-NIB | External UPS Battery Pack, 40 65Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARDSV | Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems |
![]() |
RELAYCARDSV | Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems |
![]() |
WEBCARDLX | Web Management Accessory Card |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.