Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartOnline S3MX Series 3-Phase 380/400/415V 30kVA 27kW On-Line Double-Conversion UPS (No Internal Batteries)


Highly efficient 94% on-line UPS with compact design protects mission-critical equipment against downtime due to power disturbances.
  • Best-in-class footprint and power density minimize space requirements for up to 30kVA
  • Intuitive LCD interface offers key performance, configuration and diagnostics info
  • High efficiency (94% on-line, 98% ECO mode) helps reduce operating costs
  • Optional WEBCARDLX network management card allows cost-effective remote management
  • Parallel capability provides increased capacity and redundancy up to 3 units

  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

S3M30KX-NIB

Have a Question?
Contact Us

Features

Battery Backup Option and VFI Operation Protect Critical Loads
The SmartOnline® S3M30KX-NIB IGBT UPS supports the continuous availability of your most important loads through all power conditions, providing a compact backup power platform that’s easy to manage and inexpensive to operate. Sophisticated voltage and frequency independent (VFI) operation and advanced IGBT rectifier technology with DSP control deliver reliable output power quality. Providing up to 30kVA of clean, continuous power, this 3-phase UPS system is perfect for critical applications in IT, communications, corporate, commercial, retail, financial, security, transportation, emergency and light industrial environments.

Best-in-Class Footprint for Easy Integration into Your Network Application
This on-line double-conversion UPS system has a very small footprint of just 0.24 square meters. It requires less valuable space in your facility, and you can install the UPS system in spaces that would previously have required expensive retrofitting.

Efficient Operation and Design Reduces Cost of Ownership
This IGBT UPS benefits from highly efficient transformer-free double-conversion technology that delivers operating cost savings. It achieves 94% efficiency in double-conversion mode and up to 98% in ECO mode, reducing your power and cooling costs. A low THDi (<3%) improves generator compatibility. A low THDv (≤2%) and active power factor correction improve output performance. The hardware and firmware platform design reduces the number of unique boards, improving mean time to repair (MTTR) and resulting in reduced downtime. Built-in static and maintenance bypass transfer UPS load to utility power during faults, overloads and maintenance, which also avoids costly system downtime.

External Batteries Supply Reliable Backup with Expandable Runtime Options
The S3M30KX-NIB online double-conversion UPS uses external scalable battery cabinets (sold separately) to provide backup support in case of a power failure. For instance, the Tripp Lite BP480V65 provides up to 41 minutes of extended runtime at full load, and the BP480V40 provides up to 22 minutes. The UPS system automatically restarts after a lengthy power outage.

Intuitive LCD Interface Delivers Important Performance Information at a Glance
The interactive front-panel LCD interface displays critical operating conditions and diagnostic data, including operating mode, input/output voltage, load, battery voltage, backup runtime and fault conditions. Four LEDs provide information about line, bypass, battery and fault status.

Network Management Card Offers Remote Monitoring and Control
The optional Java-free WEBCARDLX network management card (sold separately) enables remote management through embedded HTML5 web, SSH/telnet and SNMP interfaces, as well as integration with a wide range of network management systems and DCIM platforms. A Remote Emergency Power Off (REPO) port allows shutdown from a safe distance during emergencies.

Parallel Capability Provides Additional Capacity and Redundancy up to 3 Units
Connect up to three S3M30KX-NIB units in parallel using separate/shared battery cabinets for increased capacity.


Typical Applications

  • Fit 30kVA UPS in best-in-class footprint to save space for revenue-generating equipment
  • Back up critical IT equipment and data in network, telecom, financial and light industrial applications
  • Maintain server-room operations during all power conditions, including short blackouts

Package Includes

  • S3M30KX-NIB SmartOnline S3MX Series 3-Phase 380/400/415V 30kVA 27kW On-Line Double-Conversion UPS (No Internal Batteries)
  • P3080KIT parallel cable kit
  • RS-232 cable
  • Owner’s manual

RoHS compliant

Specifications

OVERVIEW
UPC Code037332224118
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)30000
Output kVA Capacity (kVA)30.00
Output Watt Capacity (Watts)27000
Output kW Capacity (kW)27.00
Power Factor  0,9
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)+/- 1%
Output Voltage Regulation (Economy Line Mode)+/-11V of nominal
Output Voltage Regulation (Battery Mode)+/- 1%
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsSupports up to 100% load continuously in double conversion mode; Supports 100-110% load for 10 minutes, 110 to 130% load for 1 minute and greater than 130% for 1 second before switching to bypass mode; Inverter mode is automatically restored as load levels are reduced to less than 70%; Configuration options support up to 3 S3M30KX-NIB systems wired in parallel for increased capacity or fault-tolerant, redundant operation
Nominal Output Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)46.6A
Nominal Input Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire plus ground (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
Input Circuit Breakers63A (3 pole)
Input Phase3-Phase
Power Factor (Input)  .99PF (100% load)
THDi  <3% (100% load)
BATTERY
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
External Battery Pack Compatibility   BP480V09 ;  BP480V10 ;  BP480V10 -NIB;  BP480V100 ;  BP480V100 -NIB;  BP480V40 ;  BP480V40 -NIB;  BP480V65 ;  BP480V65 -NIB
DC System Voltage (VDC)+/- 240
Battery Recharge Rate (Included Batteries)9 hours to 90% (Internal batteries)
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains output within 1% of the selected nominal voltage in online mode
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD DISPLAY: offers a variety of graphical, text and numeric information to indicate a wide range of UPS operation and fault / warning conditions, including current operating mode, alarm status, load level, battery charge, input / output voltage & frequency, estimated runtime and more (see user manual for a detailed listing)
SwitchesON / ENTER BUTTON: turns the UPS on and confirms a selection from the settings menu; OFF / ESC BUTTON: turns off the UPS and returns to the previous item in the settings menu; TEST / UP BUTTON: initiates UPS self-test operation and advances to the next item in the settings menu; MUTE / DOWN BUTTON: silences the audible alarm and advances to the previous item in the settings menu; Press TEST/UP & MUTE/DOWN buttons simultaneously for 1 second to enter or exit the settings menu (See user manual for detailed information)
Audible AlarmAlarms warn users of a variety of operational conditions: BYPASS MODE (beeps every 2 seconds), BATTERY MODE (beeps every 4 seconds), FAULT MODE (beeps continuously), OVERLOAD (beeps twice per second), OTHER WARNINGS (beeps once per second), FAULT (beeps continuously); All alarms can be silenced, except OVERLOAD & OTHER WARNINGS conditions
LED Indicators4 LEDs report BYPASS / LINE / BATTERY / FAULT modes
PHYSICAL
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)815
Primary UPS Height (mm)1,000
Primary UPS Width (mm)300
Shipping Dimensions (hwd / in.)47.44 x 16.90 x 36.22
Shipping Weight (lbs.)220.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (Height x Width x Depth, mm)1000 x 300 x 815
UPS Power Module Dimensions (hwd, in.)39.37 x 11.81 x 32.08
UPS Power Module Weight (kg)63.50
UPS Power Module Weight (lbs.)140
ENVIRONMENTAL
Operating Temperature Range0 to +40C (32-104F)
Storage Temperature Range0 to +35C (32 to 95F) with battery; -15 to 60C (5 to +140F) without battery
Relative Humidity5 to 95%, non-condensing
Operating Elevation (ft.)< 3280ft (Capacity de-rates by 1% for every 328ft over 3280ft )
Audible Noise<60dBA at 1meter
Operating Elevation (m)< 1000m (Capacity de-rates by 1% for every 100m over 1000m)
COMMUNICATIONS
Network Management Cards WEBCARDLX ;  MODBUSCARDSV ;  RELAYCARDSV 
Network Monitoring Port DescriptionCard accessory slot supports network management interface or programmable I/O relay card options
Communications CableDB9/RS-232 cable included
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  Zero transfer time Online to Battery, Inverter to Bypass 0ms (Synchronous), and Inverter to ECO mode < 10ms.
Low Voltage Transfer to Battery Power (Setpoint)120V(Ph-N), 208V (Ph-Ph) @ 50% load / 176V (Ph-N), 305V (Ph-Ph) @ 100% load.
High Voltage Transfer to Battery Power (Setpoint)276 (Ph-N), 478V (Ph-Ph) @ 50% or 100% load.
SPECIAL FEATURES
Grounding LugYes
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Manual bypass switch
Green Energy-Saving FeaturesHigh efficiency economy mode operation
CERTIFICATIONS
UPS CertificationsCE
UPS Certification DetailsIEC/EN 62040-1:2008+A1 (Safety); IEC/EN 62040-2:2006 (Category C3)
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Battery Packs
  Model Number Description
BP480V09 | UPS Battery Packs BP480V09 External UPS Battery Pack, 80 9Ah Batteries Included - S3M30KX S3MX-Series 3-Phase UPS System
BP480V10 | UPS Battery Packs BP480V10 External UPS Battery Pack, 80 10Ah Batteries Included - S3M40KX S3MX-Series 3-Phase UPS System
BP480V10-NIB | UPS Battery Packs BP480V10-NIB External UPS Battery Pack, 80 10Ah for S3M40KX or 80 9Ah for S3M30KX , No Batteries Included - S3M30KX or S3M40KX 3-Phase UPS System
BP480V100 | UPS Battery Packs BP480V100 External UPS Battery Pack, 40 100Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System
BP480V100-NIB | UPS Battery Packs BP480V100-NIB External UPS Battery Pack, 40 100Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System
BP480V40 | UPS Battery Packs BP480V40 External UPS Battery Pack, 40 40Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System
BP480V40-NIB | UPS Battery Packs BP480V40-NIB External UPS Battery Pack, 40 40Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System
BP480V65 | UPS Battery Packs BP480V65 External UPS Battery Pack, 40 65Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System
BP480V65-NIB | UPS Battery Packs BP480V65-NIB External UPS Battery Pack, 40 65Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System
UPS Accessories
  Model Number Description
SU40KMBPKX | UPS Accessories SU40KMBPKX 3 Breaker Maintenance Bypass Panel for SVT30KX, SVX30_, S3M30KX, SU40KX
Management Hardware
  Model Number Description
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
MODBUSCARDSV | Management Hardware MODBUSCARDSV Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems
RELAYCARDSV | Management Hardware RELAYCARDSV Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems

Start-Up Services

WNNDNN1NGB

Emergency Service for Single-Phase or 3-Phase UPS in Great Britain - Normal Business Hours

Add to Favorites More... Ordering Help
WNNDNN2NGB

Emergency Service for Single-Phase or 3-Phase UPS in Great Britain - Off Business Hours

Add to Favorites More... Ordering Help
WNNDNN3NGB

Emergency Service for Single-Phase or 3-Phase UPS in Great Britain - Weekend

Add to Favorites More... Ordering Help
W3ANBANNGB

Annual Service Agreement for 10-30K 3-Phase UPS in Great Britain - Bronze (1 PM)

Add to Favorites More... Ordering Help
W3ANGANNGB

Annual Service Agreement for 10-30K 3-Phase UPS in Great Britain - Gold (1 PM)

Add to Favorites More... Ordering Help
W3ANSANNGB

Annual Service Agreement for 10-30K 3-Phase UPS in Great Britain - Silver (1 PM)

Add to Favorites More... Ordering Help
W3ARBANNGB

Annual Service Agreement for 10-30K 3-Phase UPS in Great Britain - Bronze (2 PM)

Add to Favorites More... Ordering Help
W3ARGANNGB

Annual Service Agreement for 10-30K 3-Phase UPS in Great Britain - Gold (2 PM)

Add to Favorites More... Ordering Help
W3ARSANNGB

Annual Service Agreement for 10-30K 3-Phase UPS in Great Britain - Silver (2 PM)

Add to Favorites More... Ordering Help
W3FSNN1NGB

Commissioning for 10-80K 3-Phase UPS in Great Britain - Normal Business Hours

Add to Favorites More... Ordering Help
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.