Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartOnline S3MX Series 3-Phase 380/400/415V 40kVA 36kW On-Line Double-Conversion UPS, Parallel for Capacity and Redundancy, Single & Dual AC Input
- Best-in-class footprint and power density minimize space requirements for up to 40kVA
- Intuitive LCD interface offers key performance, configuration and diagnostics info
- High efficiency (94% on-line, 98% ECO mode) helps reduce operating costs
- Add optional WEBCARDLX with latest version of PADM20 for enhanced remote management
- Parallel for capacity and redundancy up to 3 units
- Single and dual AC input capability
- 1-year limited warranty
S3M40KXD
Have a Question?
Features
Typical Applications
- Save space in tight data center environments with best-in-class small footprint
- Back up essential equipment in network, telecom, financial and edge infrastructure applications
- Maintain critical server-room operations during all power conditions, including short blackouts
Package Includes
- S3M40KXD SmartOnline S3MX Series 3-Phase 380/400/415V 40kVA 36kW On-Line Double-Conversion UPS
- RS-232 cable
- Paralleling cable kit
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332239761 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 61A |
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire plus ground (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | 80A (3 pole) |
Input Phase | 3-Phase |
Power Factor (Input) | .99PF (100% load) |
THDi | <3% (100% load) |
OUTPUT
Output Volt Amp Capacity (VA) | 40000 |
Output kVA Capacity (kVA) | 40.00 |
Output Watt Capacity (Watts) | 36000 |
Output kW Capacity (kW) | 36.00 |
Output Capacity Details | Supports up to 100% load continuously in double conversion mode; Supports 100-110% load for 10 minutes, 110 to 130% load for 1 minute and greater than 130% for 1 second before switching to bypass mode; Inverter mode is automatically restored as load levels are reduced to less than 70%; Configuration options support up to 3 S3M30KX systems wired in parallel for increased capacity or fault-tolerant, redundant operation |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | +/- 1% |
Output Voltage Regulation (Economy Line Mode) | +/-11V of nominal |
Output Voltage Regulation (Battery Mode) | +/- 1% |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Output Receptacles | Hardwire |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | 5 min. (36kW) |
Half Load Runtime (min.) | 14 min. (18kW) |
Expandable Battery Runtime | Supports extended runtime with optional external battery packs |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP480V10 |
DC System Voltage (VDC) | +/- 240 |
Battery Recharge Rate (Included Batteries) | 9 hours to 90% (Internal batteries) |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning maintains output within 1% of the selected nominal voltage in online mode |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD DISPLAY: offers a variety of graphical, text and numeric information to indicate a wide range of UPS operation and fault / warning conditions, including current operating mode, alarm status, load level, battery charge, input / output voltage & frequency, estimated runtime and more (see user manual for a detailed listing) |
Switches | ON / ENTER BUTTON: turns the UPS on and confirms a selection from the settings menu; OFF / ESC BUTTON: turns off the UPS and returns to the previous item in the settings menu; TEST / UP BUTTON: initiates UPS self-test operation and advances to the next item in the settings menu; MUTE / DOWN BUTTON: silences the audible alarm and advances to the previous item in the settings menu; Press TEST/UP & MUTE/DOWN buttons simultaneously for 1 second to enter or exit the settings menu (See user manual for detailed information) |
Audible Alarm | Alarms warn users of a variety of operational conditions: BYPASS MODE (beeps every 2 seconds), BATTERY MODE (beeps every 4 seconds), FAULT MODE (beeps continuously), OVERLOAD (beeps twice per second), OTHER WARNINGS (beeps once per second), FAULT (beeps continuously); All alarms can be silenced, except OVERLOAD & OTHER WARNINGS conditions |
LED Indicators | 4 LEDs report BYPASS / LINE / BATTERY / FAULT modes |
PHYSICAL
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 815 |
Primary UPS Height (mm) | 1,000 |
Primary UPS Width (mm) | 300 |
Shipping Dimensions (hwd / in.) | 47.44 x 16.90 x 36.22 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (Height x Width x Depth, mm) | 1000 x 300 x 815 |
UPS Power Module Dimensions (hwd, in.) | 39.37 x 11.81 x 32.08 |
UPS Power Module Weight (kg) | 315.70 |
UPS Power Module Weight (lbs.) | 696 |
ENVIRONMENTAL
Operating Temperature Range | 0 to +40C (32-104F) |
Storage Temperature Range | 0 to +35C (32 to 95F) with battery; -15 to 60C (5 to +140F) without battery |
Relative Humidity | 5 to 95%, non-condensing |
Operating Elevation (ft.) | < 3280ft (Capacity de-rates by 1% for every 328ft over 3280ft ) |
Audible Noise | <60dBA at 1meter |
Operating Elevation (m) | < 1000m (Capacity de-rates by 1% for every 100m over 1000m) |
COMMUNICATIONS
Network Management Cards | WEBCARDLX ; MODBUSCARDSV ; RELAYCARDSV |
Network Monitoring Port Description | Card accessory slot supports network management interface or programmable I/O relay card options |
Communications Cable | DB9/RS-232 cable included |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | Zero transfer time Online to Battery, Inverter to Bypass 0ms (Synchronous), and Inverter to ECO mode < 10ms. |
Low Voltage Transfer to Battery Power (Setpoint) | 120V (Ph-N), 208V (Ph-Ph) @50% load / 176V (Ph-N), 305V (Ph-Ph) @100% load |
High Voltage Transfer to Battery Power (Setpoint) | 276V (Ph-N), 478V (Ph-Ph) @ 50% or 100% load. |
SPECIAL FEATURES
Grounding Lug | Yes |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | High efficiency economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | CE |
Certification Details | IEC/EN 62040-1:2008+A1 (Safety); IEC/EN 62040-2:2006 (Category C3) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP480V10 | External UPS Battery Pack, 80 10Ah Batteries Included - S3M40KX S3MX-Series 3-Phase UPS System |
![]() |
BP480V10-NIB | External UPS Battery Pack, 80 10Ah for S3M40KX or 80 9Ah for S3M30KX , No Batteries Included - S3M30KX or S3M40KX 3-Phase UPS System |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
SU40KMBPKX | 3 Breaker Maintenance Bypass Panel for SVT30KX, SVX30_, S3M30KX, SU40KX |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARDSV | Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems |
![]() |
RELAYCARDSV | Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems |
![]() |
WEBCARDLX | Web Management Accessory Card |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://www.tripplite.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PADM20 High-Level Overview
https://www.tripplite.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20
https://www.tripplite.com/video/poweralert-device-manager-v20/867016
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.