Part Number: SV120KL
SV120KL has been retired. A substitute product may be available in the following Eaton 3-phase UPS product families:
- Eaton 93PM UPS (USA and Canada)
- Eaton 93PM UPS (Mexico and Latin America)
An Owner's Manual and other information for the SV120KL is available on the product support page.
Overview
The SV120KL SmartOnline® SV Series 120kVA 3-Phase On-Line Double-Conversion UPS System delivers true scalability and offers the highest level of secure, uninterrupted power protection. Featuring a modular, scalable design with high-efficiency voltage and frequency independent (VFI) operation, this on-line UPS system is ideal for protecting a variety of critical IT systems.
The SV120KL includes preinstalled input, bypass and output breakers, as well as a static transfer switch (STS) and six included 20kVA SV20PM power modules. Space is included for up to two additional user-installable SV20PM power modules to accommodate increased capacity up to 140kVA with N+1 fault tolerance. Each power module is rated at 0.9 power factor for maximum power to the connected load.
The Java-free HTML5-based WEBCARDLX interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network.
With up to 92% efficiency in standard mode and up to 99% efficiency in optional economy mode, this 120kVA UPS system helps you reduce operating and cooling costs. Automatic and manual bypass options keep connected equipment operational during routine maintenance or critical power module failure. Batteries are not included. External ±120VDC battery cabinets, such as BP240V370, are sold separately.
Features
- Supports 208/120V or 220/127V AC 50/60 Hz Wye 4-wire plus Earth hardwire input and output wiring
- Dual hardwire input design enables operation from up to 2 power sources
- Network-grade sine-wave AC output with 1% output voltage regulation and less than 1.5% output total harmonic distortion
- Tested to UL 1778 (U.S.), CSA (Canada) and NOM (Mexico) standards
- High 0.9 power factor for maximum power to the connected load
- Batteries not included—external ±120VDC battery cabinets, such as BP240V370, sold separately
Pre-Installed WEBCARDLX Network Interface
- Allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
- Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
- Optional EnviroSense2 sensors (sold separately) enable site monitoring of temperature, humidity and contact-closure status
- No Java required
Modular, Scalable Design for Maximum Flexibility
- Modular configuration with hot-swappable power modules enables easy and fast maintenance with zero downtime
- Open slots for up to 2 additional 20kVA SV20PM power modules accommodate increased capacity up to 140kVA with N+1 fault tolerance
Optional Economy Mode
- Up to 99% efficient in optional economy mode to lower operating and cooling costs
Wide Input/Narrow Output Voltage Operating Range
- Enables full continuous online operation during brownouts as low as 156V and overvoltages up to 253V
- Regulates output voltage within 1% of the selected nominal output voltage in on-line double-conversion mode
Advanced IGBT Inverter with Digital Signal Processor (DSP) Technology
- Provides for less than 3% input total harmonic distortion (THDi) to support 1:1 generator sizing and prevent the need to oversize generator systems relative to UPS capacity
Automatic and Manual Bypass Options
- Keep connected equipment operational during routine maintenance or critical power module failure
Specifications
OVERVIEW
UPC Code | 037332209856 |
UPS Type | On-Line |
INPUT
Input Phase | 3-Phase |
Rated input current (Maximum Load) | SV120KL 120kVA Configuration: 360A; Maximum 140kVA Large Chassis Configuration: 420A; 330A maximum inrush current |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Nominal Input Voltage Description | Set of two hardwire input connections enables 3-Phase Wye, 4 wire (3P, N, G) inputs from two separate power sources |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | MAIN and ALTERNATE AC inputs are each protected by 630A 3 pole magnetic breakers |
Input Frequency | 40 to 70Hz (online mode); 50/60Hz Auto-selectable |
Power Factor (Input) | 0.99 (full load) |
THDi | Less than 3% (full linear load) |
OUTPUT
Output Capacity (VA) | 120000 |
Output Capacity (kVA) | 120 |
Output Capacity (Watts) | 108000 |
Output Capacity (kW) | 108 |
Output Capacity Details | OVERLOAD CAPABILITY: Supports 105-110% load for 1 hour, 111-125% load for 10 minutes, 126-150% for 1 minute and Over 150% for 200ms before switching to Bypass; Online operation resumes when load is reduced to 100% or less |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Output THD full resistive load: <1.5%; Output THD non-linear load: <4%; Max DC offset: ±50mV; Max Phase angle deviation: 2°; Max Voltage unbalance deviation: 1%; Output short-circuit protection included |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Auto-selectable, user adjustable |
Output Receptacle Details | Output wiring: 3P, N, E |
Output Circuit Breakers | 630A 3 pole magnetic breaker |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Output Receptacles | Hardwire |
Output Voltage Regulation | ONLINE, FREQUENCY CONVERSION, BATTERY MODE: 208/120, 220/127 ±1% typical (balanced load); ±2% typical (unbalanced load); ECONOMY MODE: 208/120, 220/127 ±15V; BYPASS MODE: +15% (default, adjustable to +10%, +15% or +20%), -20% (default, adjustable to -10%, -20%, -30%) |
Output Frequency Regulation | ONLINE MODE: Output frequency is ±0.05Hz of input frequency when input is within ±4Hz* of the configured 50/60Hz output setting; Output frequency is ±0.05Hz the configured 50/60Hz output setting when input is outside ±4Hz* of the configured 50/60Hz output setting; BATTERY MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; FREQUENCY CONVERTER MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; ECONOMY MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (UPS switches to Online mode if frequency goes outside of this range); BYPASS MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (switches to STANDBY mode if frequency goes outside of this range). *The TRACKING RANGE is factory set to ±4Hz and is user adjustable to ±1Hz, ±2Hz or ±4Hz; The selected TRACKING RANGE setting controls frequency output tolerances as described above in Online, Economy and Bypass modes |
Output Amp Capacity | Output Amp Capacity 333A (208/120V); 315A (220/127V) |
Modular Upgrade Options | Includes 6 SV20PM 20kVA power modules. Up to 3 additional SV20PM 20kVA power modules can be added for additional capacity or N+1 availability; Add 1 SV20PM for 140kVA capacity (or 120kVA with N+1 redundancy); Add 2 SV20PM for 140kVA capacity with N+1 redundancy |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack wiring is contractor supplied. Supports extended runtime with optional external battery packs; 600A 3 pole 250VDC breaker recommended for external battery |
External Battery Pack Compatibility | BP240V370 ; BP240V370NB ; EBP240V2502; EBP240V2502NB; EBP240V3502; EBP240V3502NB; EBP240V5002; EBP240V5002NB; EBP240V6002; EBP240V6002NB; EBP240V6003; EBP240V6003NB |
DC System Voltage (VDC) | ±120VDC |
Battery Recharge Rate (Included Batteries) | User selectable charging current of 1A to 48A (2A factory setting); Recharge rate is dependent on number of external battery packs connected and the selected charge current setting |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous output in online mode, without using battery power, during overvoltages to 253V (Ph-Ph), reducing output to within 1% of selected 208/120V, 220/127V nominal output voltage |
Undervoltage Correction | Maintains continuous output in online mode, without using battery power, during brownout/undervoltage conditions to 156V (Ph-Ph) at full load and to 121V (Ph-Ph) at 70% output load or less, increasing output to within 1% of selected 208/120V or 220/127V nominal output voltage |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | 145mm front panel LCD display with directional scroll and select buttons offers complete operating status display, plus setting and selection options for all UPS functions |
Switches | Front panel buttons include ESC (menu escape), UP/LEFT (menu up / left), DOWN/RIGHT (menu down / right), ENTER (confirm selection), HOME (return to home screen) and POWER (on/off power control); Also includes Manual Bypass switch |
Alarm Cancel Operation | Audible alarms can be muted using on-screen prompts |
Audible Alarm | Unique audible alarms for POWER ON / POWER OFF (alarm sounds for 2 seconds), BATTERY MODE (alarm sounds every 2 seconds), LOW BATTERY (alarm sounds every 0.5 seconds), UPS ALARM (alarm sounds every 1 second), UPS FAULT (continuous alarm) |
LED Indicators | Front panel LED indicators represent INPUT (green), BYPASS (amber), INVERTER (green), BATTERY (red) and ALARM (red) |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 2496 |
AC Suppression Joule Rating Details | 2496 joules (Ph-Ph), 2496 joules (Ph-N), 1872 joules (N-E) |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 1,100 |
Primary UPS Height (mm) | 2,010 |
Primary UPS Width (mm) | 600 |
Shipping Dimensions (hwd / in.) | 75.00 x 29.00 x 48.00 |
Shipping Weight (lbs.) | 1055.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 79.13 x 23.62 x 43.3 |
UPS Power Module Weight (kg) | 479.90 |
UPS Power Module Weight (lbs.) | 1058 |
Unit Weight (lbs.) | 438.7 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C); De-rates to 90% capacity at 95°F / 35°C and 80% capacity at 104°F / 40°C |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 35558 |
AC Economy Mode BTU / Hr. (Full Load) | 2673 |
AC Economy Mode Efficiency Rating (100% Load) | 99% |
Operating Elevation | 0-3280 ft. (0-1000 m) |
Audible Noise | Less than 73 DBA front-side, 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLX; WEBCARDLXE ; MODBUSCARDSV; RELAYCARDSV |
Network Monitoring Port Description | Includes pre-installed Tripp Lite WEBCARDLX network interface |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cabling included |
SNMP Compatibility | Includes pre-installed WEBCARDLX network interface card |
Communications Interface | DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode; Less than 20 ms. transfer time in economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during brownout/undervoltage conditions to to 156V (Ph-Ph) Full load or 121V (Ph-Ph) 70% load or less; Below the low transfer voltage point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during overvoltages to 253V (Ph-Ph), reducing output within 1% of nominal; Above this point, output is maintained utilizing reserve battery power |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Auto Probe Monitoring (included); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Documents & Downloads
Documentation
- SV120KL runtime chart
- Owner's Manual for WEBCARDLX, WEBCARDLXE, WEBCARDLXMINI (Multi-language)
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface
- PowerAlert Device Manager (PADM) 20.0.0
- Owner's Manual for WEBCARDLX (English)
- Owner's Manual for SmartOnline 208V SV-Series 3-Phase Modular UPS Systems (Multi-language)
- User's Guide for PowerAlert Network Management System (PANMS) (English)
- LX Firmware Update Instructions (English)
- Instruction Sheet for Tripp Lite Networked Device Mass Configuration Utility (English)
- Instruction Sheet for PowerAlert® Mass Updater Utility (English)
- Product Datasheet
Design Resources
Declarations of Conformity
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images