SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, WEBCARDLX Network Interface, LCD, USB, 8 Outlets
- Corrects under- and overvoltages from 83V to 147V
- 8 NEMA 5-15R outlets—4 switchable via network interface
- Pre-installed WEBCARDLX network interface for remote management
- Interactive LCD monitoring screen
- 13 min. runtime at half load; 4.5 min. at full load
- To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
SMART1500RM2UN

Have a Question?
Overview
Featuring eight NEMA 5-15R outlets (four switchable) and a 10-ft. (3.05 m) power cord with 120V NEMA 5-15P input, the SMART1500RM2UN has an internal battery that provides 13 minutes of support at half load and 4.5 minutes at full load.
The Java-free HTML5-based WEBCARDLX interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.
Automatic voltage regulation (AVR) maintains 120V nominal output over an input range of 83V to 147V without using battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage.
Features
- Provides fully regulated sine wave AC output for servers, network storage devices and telecom hardware
- Audible alarm signals loss of utility power, overload, low battery and fault conditions
- 8 NEMA 5-15R outlets (4 are switchable)
- 10-ft. (3.05 m) power cord with 120V NEMA 5-15P input
- 0.9 power factor rating
- 570-joule surge suppression rating
- Supports half load up to 13 min. and full load up to 4.5 min.
- Internal batteries designed for hot-swap field replacement
- 95% line-power efficiency rating saves money in energy costs
- Network interface supports simultaneous communications via built-in USB, DB9 serial/contact-closure and pre-installed WEBCARDLX network management card
- Allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, Telnet, SSH, or Command Line.
- Supports 10/100 Mbps auto-sensing for communication with an Ethernet network.
- Optional EnviroSense2 sensors (sold separately) enable site monitoring of temperature, humidity and contact-closure status
- Reduce Service Calls with Auto Probe Autonomous Device Management. The Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA)
- Can control 4 outlets remotely to reboot equipment or shed nonessential loads
- Maintains 120V nominal output over input range of 83V-147V without using battery power
- Removes electromagnetic and radio frequency interference that can disrupt or damage equipment's performance
- Front-panel LCD signals operating mode, load level, voltage, battery charge and estimated runtimes
- Rotates for easy viewing in rack-mount or tower configurations
- USB and DB9 ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software (available via free download from www.tripplite.com/poweralert)
- EPO port supports emergency shutdown in large facilities
- Hardware included for 4-post mounting in 2U of EIA-standard 19 in. rack
- Mounts on wall or 2-post rack with optional 2POSTRMKITWM accessory
- Mounts in upright tower position with optional 2-9USTAND accessory
Specifications
OVERVIEW
UPC Code | 037332178237 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1500 |
Output kVA Capacity (kVA) | 1.5 |
Output Watt Capacity (Watts) | 1350 |
Output kW Capacity (kW) | 1.35 |
Power Factor | 0.9 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -21%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable two-outlet 5-15R load banks |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 4.5 min. (1350w) |
Half Load Runtime (min.) | 13 min. (675w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 36 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC93-2U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 83 and 107 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
Switches | 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset. |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec). |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 16.5 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 342 |
Primary UPS Height (mm) | 88 |
Primary UPS Width (mm) | 439 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 8.50 x 23.30 x 19.60 |
Shipping Weight (lbs.) | 59.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.45 x 17.3 x 13.45 |
UPS Power Module Weight (kg) | 21.09 |
UPS Power Module Weight (lbs.) | 46.5 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 267 |
Battery Mode BTU / Hr. (Full Load) | 1012 |
AC Mode Efficiency Rating (100% Load) | 95% |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Monitoring Port Description | Includes Pre-installed WEBCARDLX Network Management interface card. RJ45 Network port, Micro-USB Configuration/Console port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
PowerAlert Software | For local monitoring via the UPS’s built-in Serial or USB communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | Micro-USB, USB, and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
EPO Port | RJ11 interface jack with 4 meter cable included. Supports normally open and normally closed EPO systems |
SNMP Compatibility | SNMPv1, V2c, V3 |
Network UPS Tools Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Network Speed | 10/100 Mbps |
Communications Interface | DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
SPECIAL FEATURES
Grounding Lug | Back panel grounding lug |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
STANDARDS & COMPLIANCE
UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the SMART1500RM2UN model support page.

Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC93-2U | 2U UPS Replacement 36VDC Battery Cartridge (1 set of 3) for select Tripp Lite SmartPro UPS |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUB15 | 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUMH15 | 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUMH15AT | 1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA |
![]() |
PDUMH15ATNET | 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA |
![]() |
PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA |
![]() |
PDUNV | 1.6/3.8kW Single-Phase 100-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P019-004 | Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 4 ft. (1.22 m), Black |
![]() |
P019-008 | Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 8 ft. (2.43 m), Black |
![]() |
P022-001 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft. (0.31 m), Black |
![]() |
P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
4POSTRAILKITWM | 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Battery Replacement
Part Number | Description |
---|---|
W01-PMBP-B | On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Normal Business Hours |
W01-PMBP-E | On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Outside Business Hours |
W01D-PMBP-B | On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Normal Business Hours, For New UPS Only |
W01D-PMBP-E | On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Outside Business Hours, For New UPS Only |
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2H | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.