Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 1kVA 750W Medical-Grade Line-Interactive Tower UPS with 4 Outlets, Full Isolation, USB, Lithium Battery

Model Number: SMART1200XLHGL


Provides UL 60601-1 compliant, medical-grade 1kVA/750W power backup, ideal for use in patient-care vicinities. Lithium Iron Phosphate batteries provide 20–30 times the cycle life of traditional batteries.
  • 28 min. runtime at half load; 10 min. at full load
  • Reduces cumulative leakage current to under 100 μA
  • Approved for use within the Patient Care Vicinity
  • Approved to EN60601-1-2:2015 & IEC60601-1-2:2014, 4th Edition
  • 940 joules of surge protection
  • 10,000-cycle LiFePO4 battery

  • 5-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite’s SMART1200XLHGL medical-grade UPS system provides dependable lithium iron phosphate (LiFePO4) battery backup, so you can work through short power failures and perform an orderly system shutdown in a prolonged blackout. It’s fully compliant with UL 60601-1 regulations when plugged into a hospital-grade outlet, making it ideal for use in patient-care vicinities. The 1kVA/750W capacity provides up to 28 minutes of runtime for a half load and 10 minutes for a full load.

Built-in line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V to normal 120V nominal output, without drawing battery power. A built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise while maintaining full AC surge suppression in all modes. It also reduces the cumulative leakage current of connected equipment to less than 100 μA. Floating AC output prevents noise coupling from noisy hospital ground systems.

This UPS system features four NEMA 5-15R-HG hospital-grade outlets and has a hospital-grade NEMA 5-15P-HG plug with a six-foot cord for flexibility in placement. All four outlets provide both backup protection and 940 joules of surge protection.

The SMART1200XLHGL also features diagnostic LEDs, as well as a USB port and a DB9 serial port that work with Tripp Lite’s free downloadable PowerAlert® software for safe, unattended system shutdown and file saves in the event of a prolonged power failure.

Features

Provides Ideal UPS Backup in Healthcare Facilities
  • Compliant with UL 60601-1 standards for use in patient-care vicinities when plugged into a hospital-grade outlet
  • Built-in isolation transformer with Faraday shield offers full isolation and reduces cumulative leakage current of connected equipment to less than 100 μA
  • Hospital-grade NEMA 5-15P-HG plug with 6 ft. cord provides flexibility in placement
Battery Backup and Full Surge Protection
  • Supports half load for 28 min. and full load for 10 min. with standard LiFePO4 internal battery
  • Hospital-grade NEMA 5-15R-HG outlets provide 940 joules of surge protection
  • EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
  • Resistant to electrostatic discharge
  • 10,000-cycle LiFePO4 battery
LEDs and Audible Alarms Keep You Aware of Power Status
  • Indicator lights monitor when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
  • Audible alarms alert you to power failure, overload and low battery conditions
  • Mute/quiet mode ensures “alarm fatigue” compliance
Saves Your Files, Even When You’re Away
  • Works with Tripp Lite PowerAlert software (available as a free download) to enable safe, unattended system shutdown and files saves during prolonged power failures
  • Connects to your computer via DB9 or USB port

Package Includes

  • SMART1200XLHGL 1kVA/750W Medical-Grade Tower UPS System
  • USB monitoring cable, 6 ft.
  • DB9 serial monitoring cable, 6 ft.
  • 5 yr. warranty on UPS and batteries
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192202
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1000
Output kVA Capacity (kVA)1
Output Watt Capacity (Watts)750
Power Factor  0.8
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
Output Receptacle DetailsHospital grade output receptacles
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported115V; 120V
Output Receptacles(4) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)9.2A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P-HG
Input Circuit Breakers15A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
Input Cord Length (ft.)6
BATTERY
Full Load Runtime (min.)  10 min. (750w)
Half Load Runtime (min.)  28 min. (375w)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Internal UPS Replacement Battery CartridgeRBC53L
Battery AccessBattery access door
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Overvoltage Correction  Input voltages between 126 and 143 are reduced by 9%
Undervoltage Correction  Input voltages between 96 and 106 are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 81 and 95 are boosted by 21%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmFactory-muted audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating940
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  940
ISOLATION
Output Isolation Transformer  Hospital grade load isolation transformer
Leakage Current  Less than 100 microamps
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)241
Primary UPS Height (mm)318
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)17.00 x 11.40 x 13.10
Shipping Weight (lbs.)36.54
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)12.5 x 7.5 x 9.5
UPS Power Module Weight (kg)15.24
UPS Power Module Weight (lbs.)33.6
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  162.8
Battery Mode BTU / Hr. (Full Load)  315.2
AC Mode Efficiency Rating (100% Load)94%
COMMUNICATIONS
Communications InterfaceUSB; DB9 Serial
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 serial cabling included
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)81
High Voltage Transfer to Battery Power (Setpoint)143
SPECIAL FEATURES
Grounding LugGrounding lug (equipotential)
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); Tested to UL60601-1 (medical grade)
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.