Part Number: SMART1200XLHGL
Provides UL 60601-1 compliant, medical-grade 1kVA/750W power backup, ideal for use in patient-care vicinities. Lithium Iron Phosphate batteries provide 20–30 times the cycle life of traditional batteries.
- 28 min. runtime at half load; 10 min. at full load
- Reduces cumulative leakage current to under 100 μA
- Approved for use within the Patient Care Vicinity
- Approved to EN60601-1-2:2015 & IEC60601-1-2:2014, 4th Edition
- 940 joules of surge protection
- 10,000-cycle LiFePO4 battery
- 5-year limited warranty
Overview
Features
- Compliant with UL 60601-1 standards for use in patient-care vicinities when plugged into a hospital-grade outlet
- Built-in isolation transformer with Faraday shield offers full isolation and reduces cumulative leakage current of connected equipment to less than 100 μA
- Hospital-grade NEMA 5-15P-HG plug with 6 ft. cord provides flexibility in placement
- Supports half load for 28 min. and full load for 10 min. with standard LiFePO4 internal battery
- Hospital-grade NEMA 5-15R-HG outlets provide 940 joules of surge protection
- EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
- Resistant to electrostatic discharge
- 10,000-cycle LiFePO4 battery
- Indicator lights monitor when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
- Audible alarms alert you to power failure, overload and low battery conditions
- Mute/quiet mode ensures “alarm fatigue” compliance
- Works with PowerAlert software (available as a free download) to enable safe, unattended system shutdown and files saves during prolonged power failures
- Connects to your computer via DB9 or USB port
Specifications
OVERVIEW
UPC Code | 037332192202 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 9.2A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P-HG |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity (VA) | 1000 |
Output Capacity (kVA) | 1 |
Output Capacity (Watts) | 750 |
Output Capacity (kW) | 0.75 |
Power Factor | 0.8 |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | 115V (+/- 5%) |
Output Receptacle Details | Hospital grade output receptacles |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 115V; 120V |
Output Receptacles | (4) 5-15R |
BATTERY
Battery Type | Lithium-ion (LiFePO4) |
Runtime Full Load (min.) | 10 min. (750W) |
Runtime Half Load (min.) | 28 min. (375W) |
DC System Voltage (VDC) | 36 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC53L |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143 |
Overvoltage Correction | Input voltages between 126 and 143 are reduced by 9% |
Undervoltage Correction | Input voltages between 96 and 106 are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 81 and 95 are boosted by 21% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Factory-muted audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
ISOLATION
Output Isolation Transformer | Hospital grade load isolation transformer |
Leakage Current | Less than 100 microamps |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 940 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 940 |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 241 |
Primary UPS Height (mm) | 318 |
Primary UPS Width (mm) | 191 |
Shipping Dimensions (hwd / in.) | 17.00 x 11.40 x 13.10 |
Shipping Weight (lbs.) | 36.54 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 12.5 x 7.5 x 9.5 |
UPS Power Module Weight (kg) | 15.24 |
UPS Power Module Weight (lbs.) | 33.6 |
Unit Weight (lbs.) | 33.6000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 162.8 |
AC Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 315.2 |
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 190.5 |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 serial cabling included |
Network Management Card Description | Network management not supported |
Communications Interface | USB; DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 81 |
High Voltage Transfer to Battery Power (Setpoint) | 143 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
Grounding Details | Grounding lug (equipotential) |
APPLICATIONS
UPS Applications | Hospital/Medical |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778; UL 60601-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
- SMART1200XLHGL runtime chart
- Owner's Manual for SmartPro® and OmniSmart® Medical-Grade UPS Systems (Multi-language)
- Owner's Manual for SMART700HGL & SMART1200XLHGL (Multi-language)
- Quick Start Guide for PowerAlert Power Management Software
- Owner's Manual Addendum for 120V UPS Systems (Multi-language)
- Product Datasheet
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Lithium vs. Lead-Acid Batteries
https://tripplite.eaton.com/video/lithium-vs-lead-acid-batteries/855477
Product Images