Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 2.2kVA 1.6kW Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9

Model Number: SMART2200SLT


  • 2.2kVA / 2200VA line interactive tower UPS; Sine wave output
  • 120V nominal output during brownouts to 83 and overvoltages to 145V
  • USB, RS232, EPO and slot for Network Management Card options
  • Front panel status LEDs with detailed load and battery capacity display
  • NEMA 5-20P input; 6 NEMA 5-15/20R & 1 L5-20R outlets
HAVE A QUESTION?
Contact Us

Overview

2200VA line-interactive tower UPS system for server, networking and telecommunications equipment. Upright tower form factor. Offers sine wave 120V nominal output in both AC and battery modes. Switches to battery-derived AC output during power failures and extreme voltage variations. Line-interactive automatic voltage regulation (AVR) provides voltage boost/cut during brownouts/overvoltages to maintain regulated 120V nominal output over an input voltage range of 83-145V. Includes NEMA 5-20P input plug and 7 UPS-supported (6 x 5-15/20R & 1 L5-20R) output receptacles. Network-grade AC surge and noise suppression. Network management interfaces support simultaneous communications via USB port, DB9 serial port and slot for Network Management Card option. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all three network interfaces. PowerAlert UPS management software is available via free download. Three-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation, and battery warning LEDs. Audible alarm. Self-test. Field-replaceable, hot-swappable internal batteries. Attractive all-black color scheme.

Features

  • SmartPro line-interactive UPS system is ideal for voice, data, medical and industrial networking applications
  • Line-interactive voltage regulation maintains selectable 120V nominal output during brownouts as low as 83V and overvoltages to 145V
  • Enables continuous operation through blackouts, voltage fluctuations and surges
  • Line-interactive automatic voltage regulation (AVR) provides 12% and 24% voltage boost during brownouts and a 12% voltage cut during overvoltages
  • Standard internal battery set offers 13 min. runtime at half load (800W) and 5 min. at full load (1600W)
  • Intelligent battery management system extends battery life
  • Space-saving upright tower format
  • Network interfaces support simultaneous communications via built-in USB port, DB9 serial port and slot for Network Management Card option; Compatible with Tripp Lite UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, timed inverter shutoff, activate self-test and output power control
  • NEMA 5-20P input plug/6 x NEMA 5-15R and 1 x NEMA L5-20R output receptacles
  • Front panel LEDs provide current monitoring, voltage regulation, battery charge level, and battery warning information
  • UPS ships fully assembled in full compliance with DOT regulations; no time-consuming connection of internal batteries by user required

Package Includes

  • SMART2200SLT UPS System
  • USB and DB9 cables
  • Owner's manual
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332125774
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.2
Output Watt Capacity (Watts)1600
Output kW Capacity (kW)1.6
Power Factor  0.7
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18% / +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15/20R; (1) L5-20R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)14.8A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-20P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)10
Recommended Electrical Service20A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  5 min. (1600w)
Half Load Runtime (min.)  13 min. (800w)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC54 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83V to overvoltages to 145V
Overvoltage Correction  Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction  Input voltages between 96 and 108V are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 83 and 95V are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power failure and overload conditions
LED Indicators9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)318
Primary UPS Height (mm)267
Primary UPS Width (mm)226
Shipping Dimensions (hwd / in.)15.40 x 14.30 x 17.20
Shipping Weight (lbs.)69.10
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.5 x 8.9 x 12.5
UPS Power Module Weight (kg)25.85
UPS Power Module Weight (lbs.)57
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  287
Battery Mode BTU / Hr. (Full Load)  889
AC Mode Efficiency Rating (100% Load)95%
Audible NoiseAudible Noise < 50 dBA at Front Side 1 Meter
COMMUNICATIONS
Communications InterfaceUSB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; WEBCARDLX; RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)145
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC54 | UPS Replacement Batteries RBC54 UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS
Management Hardware
  Model Number Description
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUB20 | Power Distribution Units (PDUs) PDUB20 1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount
PDUNV | Power Distribution Units (PDUs) PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount

Extended Warranties

Part Number Description
WEXT1H 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2H 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.