Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,016.30 Avg. Price
  • 2.2kVA / 2200VA line interactive tower UPS system
  • 120V nominal output during brownouts to 79V and overvoltages to 147V
  • Front panel status LEDs with load and battery capacity level display
  • USB, RS232, EPO and slot for Network Card Options
  • NEMA 5-20P input; 2 NEMA 5-15/20R & 7 5-15R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later

Overview

The SMART2200VS intelligent line-interactive UPS protects server, networking and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Small-footprint tower UPS system occupies only 106 square inches of floor space with a height of only 14.25 inches. Large-capacity 2200VA/1600W rated UPS system offers seven minutes runtime at full load and 19 minutes at half load during power failures. Line-interactive voltage regulation corrects brownouts as low as 79V and overvoltages as high as 147V to fully regulated 120V nominal output for smooth continuous operation of connected equipment. Includes a total of nine outlets, three pairs of which can be individually powered off and back on via software interface to selectively reboot remote equipment or shed less critical loads to extend battery runtime for more critical loads. Includes two DB9 and two USB-enhanced monitoring ports for unattended shutdown, remote control and monitoring of UPS system and power data. Ships in attractive gray color scheme. Compatible with PowerAlert® and Watchdog service software.

Features

  • 2200VA/1600 watt output capacity accommodates a variety of server, networking and telecom devices
  • High power density 2.2kVA UPS system occupies only 106 square inches of floor space with a height of only 14.25 inches
  • Compatible with North American 120V/60 Hz power as found in the USA, Canada and Mexico
  • Offers 7 minutes runtime with a full load of 2200VA and 19 minutes with a half load of 1100VA
  • Intelligent battery management system extends battery life
  • Line interactive voltage regulation corrects severe brownouts and overvoltages from 79 to 147v back to normal 120v levels without using battery power
  • 9 total outlets (7 NEMA5-15R; 2 NEMA5-15/20R)
  • Includes NEMA 5-20 straight blade 20 amp input plug connection
  • Notification of system status via 5 LEDs and multi-function audible alarms
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Compatible with UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • Supports WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again
  • Communication ports support on battery, low battery, power restored, AC line voltage, DC battery voltage, load percentage, battery charge current, battery capacity, internal UPS temperature and line frequency status messaging. Interface supports timed inverter shutoff after unattended shutdown, activate self-test and 10 second reboot of connected equipment
  • 3 pairs of customized load management receptacles can be individually powered off and back on again via software interface to reboot remote equipment or shed less critical loads to extend battery runtime for the most critical equipment
  • Built-in Emergency Power Off (EPO) interface supports emergency shutoff in large facilities
  • Hot-swappable/user replaceable batteries allow on-site battery replacement without powering off connected equipment
  • UPS battery set ships fully assembled and ready for use, no time consuming, connection of individual internal batteries by user is necessary

Package Includes

  • SMART 2200VS UPS System,
  • USB and DB9 Serial cabling
  • User manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332115874
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)16A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-20P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)8
Recommended Electrical Service20A 120V
OUTPUT
Output Capacity (VA)2200
Output Capacity (kVA)2.2
Output Capacity (Watts)1600
Output Capacity (kW)1.6
Power Factor  0.73
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18% / +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Three switchable two-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(7) 5-15R; (2) 5-15/20R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  7 min. (1600W)
Runtime Half Load (min.)  19 min. (800W)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC54 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 79V to 147V
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 95 and 104 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 79 and 94 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)305
Primary UPS Height (mm)361
Primary UPS Width (mm)234
Shipping Dimensions (hwd / in.)19.30 x 16.50 x 14.20
Shipping Weight (lbs.)58.00
UPS Housing MaterialPolycarbonate
UPS Power Module Dimensions (hwd, in.)14.2 x 9.2 x 12
UPS Power Module Weight (kg)23.77
UPS Power Module Weight (lbs.)52.4
Unit Weight (lbs.)52.4000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)94%
Audible NoiseAudible Noise < 47dBA At Front Side 1 Meter
COMMUNICATIONS
Network Management Cards TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable2 USB and 2 DB9 cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceContact closure; DB9 Serial; Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)79
High Voltage Transfer to Battery Power (Setpoint)147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
4x 12V 9AH UPS Replacement Battery Cartridge Kit for Select Best, Powerware, Liebert and Other UPS RBC54 RBC54 4x 12V 9AH UPS Replacement Battery Cartridge Kit for Select Best, Powerware, Liebert and Other UPS

Power Distribution Units (PDUs)

  Model Number Description
2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1220 PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall PDUB201U PDUB201U 100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall

Network Interfaces and Sensors

  Model Number Description
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y2500UC 5-Year Extended Warranty Smart & SMX 1751-2500 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.