Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,823.49 Avg. Price
  • 2.2kVA / 2200VA / 1900W line interactive 4U reduced-depth rack/tower UPS, Sine Wave
  • Reduced depth housing is ideal for 2 post rackmount installations
  • 97% line-mode efficiency, 3 switched load banks, 2-post mounting kit
  • USB, RS232 & EPO and slot for network management card options
  • 120V NEMA 5-20P input, 4 NEMA 5-15R & 4 NEMA 5-15/20R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later

Overview

This SmartPro® compact rack-mount Uninterruptible Power Supply (UPS) offers line-interactive voltage regulation, network-grade surge suppression and long-lasting battery support for critical network hardware during blackouts and extended power failures. Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2-post rack-mount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations. 97% line power mode efficiency saves operating costs over less efficient UPS types. Runtime is expandable with optional BP48V24-2U (limit 1), BP48V48RT4U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) reduced-depth external battery packs.

SMART2200CRMXL 4U rack-mount 2200VA/1900W UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations. Line-interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V. Includes NEMA 5-20P input plug, NEMA 5-15R and 5-15/20R output receptacles. Network management interfaces support simultaneous communications via USB port, DB9 serial port and optional network management accessory card slot. HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and macOS. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all three network interfaces at once. PowerAlert® monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated three-bank programmable PDU switching supports load shedding and remote-reboot of up to three individual connected devices. Three-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 2-post rack-mount accessories included; 2-9USTAND tower stands. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme.

Features

  • SmartPro Compact rack-mount Uninterruptible Power Supply (UPS) offers line interactive voltage regulation, network grade surge suppression and long lasting battery support for critical network hardware during blackouts and extended power failures
  • Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2-post rack-mount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations
  • Runtime is expandable with optional BP48V24-2U (limit 1), BP48V48RT4U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) reduced-depth external battery packs
  • Some external battery configurations require the use of External Battery Configuration Software (see manual)
  • Intelligent battery management system extends battery life
  • SMART2200CRMXL 4U rack-mount 2200VA/1900 watt UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations
  • Line interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V
  • Includes NEMA 5-20P input plug, NEMA 5-15R and 5-15/20R output receptacles
  • Network management interfaces support simultaneous communications via USB port, DB9 serial port and optional network management accessory card slot
  • Compatible with UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
  • HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and macOS
  • 97% efficiency in line power mode offers substantially lower operating costs than lower efficiency UPS types
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Emergency Power Off (EPO) interface
  • Integrated 3-bank programmable PDU switching supports load shedding and remote-reboot of up to 3 individual connected devices
  • 3-stage metered current monitoring and battery charge status LEDs; Utility power and voltage regulation LEDs; Audible alarm; Self-test
  • 2-post rack-mount accessories included; 2-9USTAND tower stands available
  • Field-replaceable, hot-swappable internal batteries and external battery packs
  • Attractive all-black color scheme

Package Includes

  • SmartPro Compact 4U Rackmount UPS system
  • 2 post rackmount installation brackets
  • USB and Serial Cabling
  • Owner's manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332142368
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)16A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-20P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)10
Recommended Electrical Service20A 120V
OUTPUT
Output Capacity (VA)2200
Output Capacity (kVA)2.2
Output Capacity (Watts)1900
Output Capacity (kW)1.9
Power Factor  0.86
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Three switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  11 min. (1900W)
Runtime Half Load (min.)  28 min. (950W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP48V24-2U  (limit 1);  BP48V48RT4U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 3.6 hours from 10% to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC94-2U  (quantity 2)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction  Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction  Input voltages between 96 and 108 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support low/high charger settings
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  4U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 2POSTRMKITWM mounting accessory enables 2-post rackmount installation
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth ( 4POSTRAILKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)21
Minimum Required Rack Depth with External Battery Pack (cm)64
Minimum Required Rack Depth with External Battery Pack (in.)25
Minimum Required Rack Depth without External Battery Pack (cm)58
Minimum Required Rack Depth without External Battery Pack (in.)22.8
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  4POSTRAILKIT  mounting bracket enables installation in 4 post racks from 20.5 to 36 inches;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)452
Primary UPS Height (mm)175
Primary UPS Width (mm)439
Shipping Dimensions (hwd / in.)14.00 x 23.00 x 23.50
Shipping Weight (lbs.)124.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)6.89 x 17.30 x 17.80
UPS Power Module Weight (kg)45.50
UPS Power Module Weight (lbs.)100.3
Unit Weight (lbs.)100.300
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  242
AC Mode Efficiency Rating (100% Load)97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  885
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  5 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Battery Packs

  Model Number Description
External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) BP48V24-2U BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) BP48V27-2US BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U) BP48V48RT4U BP48V48RT4U External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U)

Power Distribution Units (PDUs)

  Model Number Description
2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1220 PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall PDUB201U PDUB201U 100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall
2.4kW Single-Phase Local Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDUMH20 PDUMH20 2.4kW Single-Phase Local Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA PDUMH20ATNET PDUMH20ATNET 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA PDUMNH20 PDUMNH20 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA
1.9kW Single-Phase Local Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical PDUMV20 PDUMV20 1.9kW Single-Phase Local Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black P007-002 P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black P007-006 P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P007-010 P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black P044-06I P044-06I Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black
Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black P049-010 P049-010 Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

Network Interfaces and Sensors

  Model Number Description
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems 4POSTRAILKIT 4POSTRAILKIT 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems
SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y2500UC 5-Year Extended Warranty Smart & SMX 1751-2500 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.