Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartPro 120V 700VA 450W Line-Interactive Sine Wave UPS, Tower, 120 or 230V input, Network Card Options, USB, DB9


  • 700VA tower line interactive UPS
  • Maintains 120V output with 120V or 230V input
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule
  • USB, RS232, DB9 and slot for Network Management Card options
  • C14 inlet with NEMA 5-15P cable and 6 5-15R outlets
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SMART700DV

Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's dual-voltage SMART700DV line-interactive UPS system maintains 120V nominal output when fed with North American 120V or international 230V input voltage. Protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 54.5 min. half-load runtime and 22.2 min. full load runtime during power failures. 700VA/450W power handling capability supports a variety of networking, telecom and other applications, including multiple network workstations. Includes 6 UPS-supported outlets. Supports remote monitoring of UPS and site power conditions via built-in USB and RS-232 enabled DB9 ports. Works with PowerAlert UPS monitoring and unattended shutdown software available via free download. Includes complete USB and serial cabling. Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and load level. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges.

Features

  • Tripp Lite's dual-voltage SMART700DV line-interactive UPS system maintains 120V nominal output when fed with North American 120V or international 230V input voltage
  • Includes detachable input cord with NEMA 5-15P input plug
  • Built-in C14 inlet supports a variety of user-supplied international high- and low-voltage input cables
  • Protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges
  • Large internal batteries offer 54.5 min. half-load runtime and 22.2 min. full load runtime during power failures
  • Intelligent battery management system extends battery life
  • 700VA/450W power handling capability supports a variety of networking, telecom and various other applications types, including multiple network workstations
  • Includes 6 UPS-supported outlets
  • Supports remote monitoring of UPS and site power conditions via built-in USB and RS-232 enabled DB9 ports
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Includes complete USB and serial cabling
  • Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and load level
  • Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • SMART700DV UPS System
  • Detachable NEMA5-15P power cord
  • USB cabling and DB9 serial cabling
  • Manual with warranty information
TAA compliant Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332126597
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)4.8A (120V), 2.6A (230V)
Nominal Input Voltage(s) Supported120V AC; 230V AC
UPS Input Connection Type5-15P; C14 inlet
UPS Input Connection DescriptionDetachable 120v 5-15P input cable included
Input Circuit Breakers6A
UPS Input Cord Length (ft.)6
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)700
Output Watt Capacity (Watts)450
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-21%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
BATTERY
Full Load Runtime (min.)  22.2 min. (450w)
Half Load Runtime (min.)  54.5 min. (225w)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC54 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 (120V), 159 to 282 (230V)
Overvoltage Correction  A voltage reduction of 12% applies when input voltage is between 125 and 147 (120V), 240 to 282 (230V)
Undervoltage Correction  A voltage boost of 14% applies when input voltage is between 83 and 104 (120V), 159V and 199V (230V)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)318
Primary UPS Height (mm)259
Primary UPS Width (mm)229
Shipping Dimensions (hwd / in.)15.25 x 14.25 x 17.75
Shipping Weight (lbs.)78.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.2 x 9 x 12.5
UPS Power Module Weight (kg)28.12
UPS Power Module Weight (lbs.)62
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  41
AC Mode Efficiency Rating (100% Load)98%
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)83 (120v), 159 (230v)
High Voltage Transfer to Battery Power (Setpoint)147 (120v), 282 (230v)
SPECIAL FEATURES
High Availability UPS Features  Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX)
STANDARDS & COMPLIANCE
UPS CertificationsCE; Meets FCC Part 15 Category A (EMI); TAA Compliant; Tested to CSA (Canada); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

Power Distribution Units (PDUs)

  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount

UPS Replacement Batteries

  Model Number Description
RBC54 | UPS Replacement Batteries RBC54 UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS

Management Hardware

  Model Number Description
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card

USB, Lightning & FireWire

  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.

USB Cables

  Model Number Description
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.

Services

Extended Warranty

Part Number Description
WEXT1G 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2G 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3G 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.