SmartPro 120V 700VA 450W Line-Interactive UPS, Tower, DB9 Serial
Model Number: SMART700SER
- 700VA line interactive tower UPS system
- 120V nominal output during brownouts to 75V and overvoltages to 147V
- Front panel status LEDs with load and battery capacity level display
- RS232 communications port; Hot-swappable batteries
- NEMA 5-15P input; 6 NEMA 5-15R outlets
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
Features
- 700VA/450 watt power handling capability supports a variety of networking, telecom and various other application types
- Built-in voltage regulation and battery support, plus complete AC modem line surge suppression prevents equipment damage, data loss and downtime
- Large internal batteries offer 16.9 minutes half load runtime and 5.9 minutes at full load during power failures
- Intelligent battery management system extends battery life
- Automatic Voltage Regulation (AVR) circuits with two boost and one voltage reduction level maintains usable 120V nominal output over an input voltage range of 75-147V
- Includes a total of 6 NEMA5-15R outlets
- Communications ports support timed inverter shutoff after unattended shutdown, activate self-test and 10 second reboot of connected equipment
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- Battery replacement door
- Notification of system status via 5 LEDs and multi-function audible alarms
- Wall mountable with user-supplied UPSWM wallmount bracket
- Cold start capability enables UPS turn-on in battery mode during blackout conditions
Specifications
OVERVIEW
UPC Code | 037332118172 |
UPS Type | Line-Interactive |
OUTPUT
Output Volt Amp Capacity (VA) | 700 |
Output Watt Capacity (Watts) | 450 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | No |
INPUT
Rated input current (Maximum Load) | 4.33A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 7 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
BATTERY
Full Load Runtime (min.) | 5.9 min. (450w) |
Half Load Runtime (min.) | 16.9 min. (225w) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% (typical, full load discharge) |
Internal UPS Replacement Battery Cartridge | RBC52 (x2) |
Battery Access | Battery access door |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
Expandable Runtime | No |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 93 and 107 are boosted by 14% |
Severe Undervoltage Correction | Input voltages between 75 and 92 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Installation Form Factors Supported with Optional Accessories | Wallmount (UPSWM - tower mounting kit) |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 198 |
Primary UPS Height (mm) | 300 |
Primary UPS Width (mm) | 183 |
Shipping Dimensions (hwd / in.) | 15.40 x 10.90 x 10.40 |
Shipping Weight (lbs.) | 23.70 |
UPS Housing Material | Polycarbonate |
UPS Power Module Dimensions (hwd, in.) | 11.8 x 7.2 x 7.8 |
UPS Power Module Weight (kg) | 9.53 |
UPS Power Module Weight (lbs.) | 21 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 98 |
AC Mode Efficiency Rating (100% Load) | 92% |
COMMUNICATIONS
Communications Interface | DB9 Serial |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in serial port, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | DB9 serial cable included |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 75 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
CERTIFICATIONS
UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Accessories
Model Number | Description | |
---|---|---|
![]() |
RBC52 | UPS Replacement Battery Cartridge for select Tripp Lite, Best, Liebert, Minuteman and other UPS |
Model Number | Description | |
---|---|---|
![]() |
UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Model Number | Description | |
---|---|---|
![]() |
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.