Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartPro 230V 2.2kVA 1.6kW Line-Interactive UPS, Tower, Network Card Options, USB, DB9 Serial

Model Number: SMARTINT2200VS


  • 2.2kVA / 2200VA line interactive tower UPS system
  • 230V nominal output during brownouts to 151 and overvoltages to 282V
  • Front panel status LEDs with load and battery capacity level display
  • USB, RS232, EPO and slot for Network Management Card options; 3 switched load banks
  • C20 inlet; 8 C13 & 1 C19 outlets; 3 C13 to C14 cables included
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SMARTINT2200VS intelligent, line interactive tower uninterruptible power supply (UPS) prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Large internal batteries offer 19 minutes half load runtime and 7 minutes at full load. Maintains regulated 230V nominal output without using battery power during brownouts and overvoltages from 151 to 282V. 2200VA power handling capability offers compatibility with a variety of networking, telecom and other sensitive electronic applications. Includes a total of 9 outlets with 3 load banks (2 outlets each) that are individually switchable via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. PowerAlert UPS monitoring software is available via free download. Built-in accessory slot supports Network Management Card options. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive gray color scheme.

Features

  • SMARTINT2200VS line interactive UPS offers protection from blackouts, brownouts, overvoltages and surges
  • 2200VA / 1600 watt capacity
  • Internal batteries support a half load of 1100VA for 19 minutes and a full load of 2200VA for 7 minutes
  • Intelligent battery management system extends battery life
  • Maintains regulated 230V nominal output during brownouts and overvoltages from 151 to 282V
  • Includes 9 UPS supported outlets with 3 individually controllable load banks that can be powered off and back on again via software interface
  • IEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
  • PowerAlert UPS monitoring and unattended shutdown software included
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for immediate reboot of connected devices
  • Supports Tripp Lite's WatchDog software application (requires optional WATCHDOGSW)
  • Built-in accessory slot supports Network Management Card options; Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • Emergency Power Off (EPO) interface with cable
  • Multi-function audible alarms and set of 5 front panel LEDs
  • Network-grade AC surge suppression
  • Attractive gray color scheme
  • Optional PDUBHV20 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • SMARTINT2200VS UPS System
  • USB and DB9 cables
  • Cable for Emergency Power Off interface
  • Instruction manual with warranty information
  • C13 to C14 power cables (3)
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332120304
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.20
Output Watt Capacity (Watts)1600
Output kW Capacity (kW)1.60
Power Factor  0.7
Nominal Voltage Details230v inverter nominal output voltage
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-19% +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 3 C13 to C14 output power cables
Load Management Receptacles  Three switchable two-outlet C13 load banks
Output Circuit Breakers10A (x2) - each breaker protects 4 C13 outlets each, C19 is unbreakered
Hot-Swap PDU optionsPDUBHV20 (2U / 6 C13, 2 C19 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) C13; (1) C19
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)11.3A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC20 inlet
UPS Input Connection DescriptionIEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  7 min. (1600w)
Half Load Runtime (min.)  19 min. (800w)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC54 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151V to 282V
Overvoltage Correction  Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction  Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 151 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)305
Primary UPS Height (mm)361
Primary UPS Width (mm)234
Shipping Dimensions (hwd / in.)19.30 x 15.20 x 15.90
Shipping Weight (lbs.)60.60
UPS Housing MaterialPolycarbonate
UPS Power Module Dimensions (hwd, in.)14.20 x 9.20 x 12.00
UPS Power Module Weight (kg)24.49
UPS Power Module Weight (lbs.)54
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)94%
Audible NoiseAudible Noise < 47dBA At Front Side 1 Meter
COMMUNICATIONS
Communications InterfaceContact closure; DB9 Serial; Slot for SNMP/Web interface; USB
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable2 USB and 2 DB9 cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)151
High Voltage Transfer to Battery Power (Setpoint)282
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsCE; Meets FCC Part 15 Category A (EMI)
UPS Certification DetailsCE 62040
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Replacement Batteries
  Model Number Description
RBC54 | UPS Replacement Batteries RBC54 UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS
Management Hardware
  Model Number Description
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU12IEC | Power Distribution Units (PDUs) PDU12IEC 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount
PDUBHV20 | Power Distribution Units (PDUs) PDUBHV20 3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6ft Cords 2U Rack-Mount
Power Cords
  Model Number Description
P004-006 | Power Cords P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3G 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.