SmartPro LCD 120V 1200VA 700W Line-Interactive UPS, AVR, 2U Rack/Tower, LCD, USB, DB9 Serial, 8 Outlets
- Supports a half-load (350W) up to 14.3 min. during power outage
- Supports a full load (700W) up to 4.0 min. during power outage
- High 97% efficiency in line power mode
- Features 8 protected NEMA 5-15R outlets
- Offers automatic voltage regulation (AVR)
- LCD screen reports real-time UPS and power status
- 3-year limited warranty
- $250,000 Ultimate Lifetime Insurance
SMART1200LCD

Have a Question?
Overview
Eight NEMA 5-15R outlets protect against surges, as well as provide up to 14.3 minutes of UPS battery support at half load (350W) and 4.0 minutes of support at full load (700W). Automatic voltage regulation (AVR) corrects severe undervoltages as low as 75V and overvoltages as high as 147V without using any battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 870-joule surge suppression rating protects your equipment from harmful power surges.
NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket. Large rotatable LCD screen shows real-time input voltage, overload, AVR and battery statuses at a glance. Alarm sounds to indicate power loss or low battery. With Tripp Lite's free PowerAlert software (available via free web download), the SMART1200LCD enables safe unattended system shutdown and file saves in case of a prolonged power failure.
Features
- Provides 1200VA/700W high-performance power protection for desktop computers, audio/video components, media centers and other electronics
- Supports 50% load (350W) up to 12 minutes and full load (700W) up to 4 minutes
- Audible alarm indicates loss of utility power or low battery
- Battery access door enables hot-swappable, user-replaceable internal batteries
Optimized Outlets
- 8 NEMA 5-15R outlets provide battery backup and protect against surges or spikes that can harm equipment or data
Automatic Voltage Regulation (AVR)
- Corrects undervoltages as low as 75V and overvoltages as high as 147V without drawing battery backup power
Rotatable LCD Status Screen
- Large LCD screen shows real-time input voltage, overload, AVR and battery statuses
- Rotates for easy viewing in both horizontal and vertical installations
- Dimmer option controls brightness level
AC Line, Tel/DSL and Ethernet Surge Suppression
- Surge suppression rating of 870 joules protects connected equipment and data from harmful power surges
- Built-in RJ-45 jacks protect single-line tel/DSL or network Ethernet connection
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance
USB and DB9 Communication Ports and Free PowerAlert Software
- HID-compliant USB port integrates with built-in power management and auto-shutdown of Windows and Mac OS X
- USB and DB9 serial ports work with Tripp Lite PowerAlert software (available for free download at www.tripplite.com/poweralert) to enable safe, unattended system shutdown and file saves during prolonged power failure
- DB9 port also supports contact closure messaging for AC Present and AC Fail status
Flexible Installation Options
- NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket
- Adapts to vertical or horizontal installation without special hardware
- Includes 2U brackets for rack-mount installation
Specifications
OVERVIEW
UPC Code | 037332126122 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 7A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1200 |
Output kVA Capacity (kVA) | 1.2 |
Output Watt Capacity (Watts) | 700 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 4.0 min. (700w) |
Half Load Runtime (min.) | 14.3 min. (350w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Internal UPS Replacement Battery Cartridge | IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMART1200LCD UPS has no battery replacement door, please contact a local electronics repair technician to source and install a matching replacement battery; If your SMART1200LCD UPS is equipped with a battery access door, please order Tripp Lite RBC1500 (quantity 1) replacement battery |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 92 and 107 are boosted by 14% |
Severe Undervoltage Correction | Input voltages between 75 and 92 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Backlighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Battery Charge Level and UPS Operating Mode Display / CONFIGURATION OPTIONS include Power Sensitivity, LCD Status Information Scrolling, Alarm Disable, LCD Brightness and Self Test / REPORTED ERROR MESSAGES include Replace-Battery and Overload conditions; LCD Screen rotates for vertical or horizontal UPS placement |
Switches | ON/OFF/MODE button provides UPS on/off power control (long-press) and advances the LCD screen display (short tap); MUTE/ENTER button provides temporary alarm cancel, plus selection and confirmation of on-screen configuration options |
Alarm Cancel Operation | Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual) |
LED Indicators | Front panel LCD display |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 870 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
UPS Dataline Suppression Details | 168 joules; Compatible with POE applications |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Included Mounting Accessory Description | Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement |
Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower |
Minimum Required Rack Depth (inches) | 13.5 |
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 267 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 440 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 7.30 x 15.10 x 21.30 |
Shipping Weight (lbs.) | 28.50 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 3.49 x 17.33 x 10.5 |
UPS Power Module Weight (kg) | 12.05 |
UPS Power Module Weight (lbs.) | 26.56 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | Up to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 80 |
AC Mode Efficiency Rating (100% Load) | 97% |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 provides contact-closure notification of AC Present (pins 1,9 connected) and AC Fail (pins 1,8 connected) |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 Serial cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | Contact closure; DB9 Serial; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds (AC to battery mode); 1 millisecond (Battery to AC mode) |
Low Voltage Transfer to Battery Power (Setpoint) | 75 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category B (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
Certification Details | UL1778: 2014 R8.15 5TH EDITION; CSA-C22.2 NO. 107.3-14 3RD EDITION; FCC Part 68 Certification Number 5WSWP00B001; Industry Canada Certification Number 3449-001, REN: 0.1 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |

Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC1500 | UPS Battery Replacement for Select SMART1200LCD, SMART1500LCD, SMART1500LCDXL, SMX1500LCD UPS Systems |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2D | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- SMART1200LCD SmartPro Desktop UPS System
https://www.tripplite.com/video/smart1200lcd-smartpro-desktop-ups-system/48973
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.