SmartRack 12-in. (30.48 cm) Width High Capacity Vertical Cable Manager - Double finger duct with cover
Part Number: SRCABLEVRT12
- Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
- High capacity (12-in. (30.48 cm) width) for large cable bundles
- Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
- Helps eliminate cable stress
- Organizes cables within an Open Rack
- Toolless button mounts
- Cold rolled steel with black finish
- 5-year limited warranty
Overview
Tripp Lite's SmartRack SRCABLEVRT12 helps eliminate cable stress by organizing the cables within an Open Rack cabinet. The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 12-inch (30.48 cm) width and split into three 2-ft. (0.61 m) sections to allow for multiple installation options. SRCABLEVRT12 offers toolless button mounting.
Features
- Tripp Lite's SmartRack SRCABLEVRT12 helps eliminate cable stress by organizing the cables within an Open Rack cabinet
- The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 12 inch (30.48 cm) width and split into three 2-ft (0.61 m) sections to allow for multiple installation options
- Toolless button mounting
Specifications
OVERVIEW
UPC Code | 037332161284 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.80 x 25.10 x 26.00 |
Shipping Weight (lbs.) | 31.30 |
Unit Dimensions (hwd / in.) | 24.45 x 12.9 x 6.02 |
Unit Weight (lbs.) | 9.2 |
Cable Manager Form Factor | Vertical |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images