Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
Portable AC Unit for Server Rooms - 12,000 BTU, 230V, British Plug
- Packs 3.5 kW of cooling capacity into 300 x 505 mm footprint
- Directs area cooling through adjustable louvers
- Plugs into a standard British BS 1363 outlet
- Restarts automatically after power failures
- Requires no floor drain or water collection tank
- 1-year limited warranty
SRXCOOL12KB
Have a Question?
Overview
The SRXCOOL12KB SmartRack® 12,000 BTU 230V Portable Rack Air Conditioner pumps 12,000 BTU of cooling power into your IT environment to prevent shutdowns, malfunctions and equipment failures caused by overheating or fluctuating temperatures. This portable and completely self-contained unit is recommended for network closets, server rooms, data centers and other locations with heat-sensitive equipment in areas that facility air conditioning can’t reach.
The SRXCOOL12KB packs 3.5 kW of cooling capacity into a compact 300 x 505 mm footprint. Its flexible output duct allows you to aim the cold air precisely where it’s needed most, such as an equipment hot spot. Use the adjustable louvers to direct area cooling. A built-in evaporator expels the condensed water through the directional exhaust duct, eliminating the need for a drain tube, drain pan or water collection tank.
The SRXCOOL12KB also dehumidifies and filters the air, providing better air quality that can enhance equipment performance with little power consumption. Designed for quick, simple installation, the SRXCOOL12KB rolls on durable built-in casters and plugs into a standard BS 1363 outlet. It’s programmed to restart automatically after power failures, and you can set the built-in timer for unattended shutdown and startup.
By installing the optional SRCOOLNETLX accessory (sold separately), you can also monitor temperatures, receive alerts, review logs and control settings from anywhere.
Features
Compact Cooling
- Provides 12,000 BTU/h (3.5 kW) of cooling capacity in a portable 300 x 505 mm chassis
- Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
- Filters and dehumidifies the air to enhance equipment performance
- Uses environmentally friendly R410A refrigerant, which complies with worldwide standards
Convenient Operation
- Flexible output duct aims cold air where it’s needed, such as an overheated rack enclosure or equipment hot spot
- Adjustable louvers provide general area cooling in rooms not designed for IT equipment
- Built-in evaporator expels condensed water through exhaust tube—no floor drain or water collection tank needed
- Supports unattended shutdown and startup, including automatic restarts after power failures
- Intuitive top-panel controls with informative digital display and diagnostic LEDs
- System-lock function disables all other buttons to prevent accidental input
24/7 Remote Management
- Optional SRCOOLNETLX Ethernet interface (sold separately) allows remote management via SNMP, web browser or telnet
- Optional E2MT environmental sensor (sold separately) connects to SRCOOLNETLX for remote temperature, humidity and security monitoring
Easy to Install
- Rolls into place on built-in casters
- Plugs into a standard British BS 1363 outlet
- Includes window/drop-ceiling exhaust kit for extracting heat
- No external condenser, refrigerant piping or professional maintenance required
Specifications
OVERVIEW
UPC Code | 037332205407 |
INPUT
Nominal Input Voltage(s) Supported | 220V AC; 230V AC; 240V AC |
Input Connection Type | British BS 1363 |
Input Frequency | 50 HZ |
Input Cord Length (ft.) | 6 |
COOLING
Cooling Type | Active |
Airflow | Evaporator = 329 CFM / Condenser = 311 CFM |
Equivalent Room Size | 50 sq. m (500 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Touch sensitive control panel with multiple LEDs and numerical temperature readout |
PHYSICAL
Color | Black |
Form Factors Supported | Tower |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 29.00 x 14.70 x 33.60 |
Shipping Weight (lbs.) | 79.00 |
Unit Dimensions (hwd / in.) | 30.63 x 11.81 x 19.88 |
Unit Weight (lbs.) | 73.9 |
ENVIRONMENTAL
Cooling Capacity | 12,000 BTU / 3.5 kW |
SPECIAL FEATURES
Dehumidifier | 2.5 liters / hour |
Compressor Type | Rotary |
Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
Refrigerant Amount | 22 oz. |
Amp Draw Nominal | 7-10A |
Sound Level (Noise) | 65dB |
Air Supply Tube Length | 71 inches |
Air Exhaust Tube Length | 118 inches |
Air Exhaust Tube Diameter | 5.16 inches |
STANDARDS & COMPLIANCE
Certifications | Tested to CE; RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRCLOSETINTAKE | Wiring Closet Through-Wall Air Duct, Built-in Filter, Black |
Rack Cooling Accessories
Model Number | Description | |
---|---|---|
![]() |
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models |
Resources & Downloads
Design Resources
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.