Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Free-standing open-frame 2-post rack stores and organizes 12U of 19-inch rack equipment in labs, test setups, network closets and other secure IT areas with limited floor space where you need easy access to equipment.

  • Maximum load capacity of 110 lbs (49.9 kgs)
  • Secures 12U of 19 in. rack equipment up to 36 in. deep
  • Heavy-duty steel construction designed to last
  • Easy to assemble with included hardware
  • Free-standing design rests on rubber feet
  • 5-year limited warranty

Overview

The SR2POST12 SmartRack® 12U Desktop 2-Post Open-Frame Rack provides an economical rack-mount solution for laboratories, test setups, small network closets and other secure IT locations with limited floor space where you need equipment to be organized and easy to access. It's ideal for mounting network switches, routers, patch panels, audio/video components and other EIA-standard 19-inch rack equipment up to 36 inches deep.

Constructed from heavy-duty steel with a durable black powder-coated finish, the SR2POST12 has a maximum load capacity of 110 lbs (49.9 kgs). Stationed on a desktop, floor or counter, this free-standing rack saves precious space and allows you fast, easy access at your immediate workspace for organizing, installing and servicing equipment and cabling.

The SR2POST12 is easy to assemble using the included hardware. The vertical mounting rails have square-hole mounting and cable management slots for securing equipment to the steel frame. Only user-supplied standard hand tools are required for setup.

Features

Saves Valuable Workspace
  • Perfect for installing network switches, routers, patch panels and audio/video components in secure IT areas with limited floor space
  • Houses EIA-standard 19 in. rack equipment up to 36 in. deep
  • Maximum load capacity of 110 lbs (49.9 kgs)

Free-Standing Open-Frame Design
  • Allows fast, easy access for organizing, installing and servicing equipment and cabling
  • Rests on desktop, floor or counter at your immediate workspace

Easy Assembly and Installation
  • Made from heavy-duty steel with a durable black powder-coated finish
  • Easy to assemble with included hardware and user-supplied hand tools
  • Vertical mounting rails with square-hole mounting and cable management slots

Package Includes

  • (2) Uprights
  • (2) Base brackets
  • Front cross member
  • (8) M5 screws
  • (20) M6 screws
  • (20) M6 cage nuts
  • (20) M6 cup washers
  • (4) Rubber feet
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188458
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
Rack Height  12U
Rack DepthStandard
EIA Mounting Rails  M6 Cagenuts
Maximum Device Depth (in.)36
Shipping Dimensions (hwd / in.)3.20 x 3.60 x 25.00
Shipping Weight (lbs.)5.30
Unit Weight (lbs.)4
Weight Capacity - Stationary (lbs.)110
Number of Vertical Mounting Rails2
Assembly RequiredYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Accessories

  Model Number Description
SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws SRSCREWS SRSCREWS SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.