Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Wall-mount cabinet secures and organizes 12U of 19-in. rack equipment in network wiring closets and other locations with limited floor space. Houses equipment up to 35 in. deep, but extends just 16 in. from wall.

  • Maximum load capacity of 400 lbs (181.4 kgs)
  • Locking steel cabinet vented to keep equipment cool
  • Secures 8U of 19 in. rack equipment up to 35 in. deep
  • Includes additional 4U of space for patch panels
  • Modular design for easy disassembly and assembly
  • 5-year limited warranty

Overview

The SRWF12U38 SmartRack® 12U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices, two-post racks and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 400 lbs (181.4 kgs).

Because the low-profile cabinet mounts vertically, it extends only 16 inches from the wall while housing equipment up to 35 inches deep, including 1U servers, UPS systems, battery packs and switches. In addition to 8U of rack space in the primary mounting area, it also includes a 4U mounting space at the top of the enclosure for patch panels.

The top cover and front panel are removable to allow expedient access to equipment. The cover also locks securely with the included keys to help prevent damage, tampering or theft. The vented cabinet allows air to flow freely and keep equipment cool. Convenient top, bottom and side ports allow easy cable routing.

The SRWF12U38's modular design allows you to disassemble the cabinet in minutes for wall-mounting with user-supplied hardware. Mounting holes are spaced 16 inches apart to accommodate standard wall studs. Equipment installation is easy with threaded mounting holes that support 12-24 mounting in two-post racks.

Features

Saves Valuable Workspace
  • Recommended for areas with limited floor space where you need equipment to be secure, organized and out of the way
  • Houses EIA-standard 19 in. rack equipment in 8U of space
  • Also includes 4U of mounting space at the top of the enclosure for patch panels
  • Extends only 16 in. from the wall while housing equipment up to 35 in. deep
  • Maximum load capacity of 400 lbs (181.4 kgs)

Keeps Important Equipment Secure
  • Top cover locks securely to help prevent damage, tampering or theft
  • Vented cabinet keeps equipment cool
  • Convenient ports with removable covers allow cable routing through top, bottom and sides

Easy Enclosure and Equipment Installation
  • Modular design for easy disassembly and assembly
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Threaded mounting holes support 12-24 mounting in 2-post racks
  • Rack spaces marked for easy reference

Meets Payment Card Industry Standards
  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SRWF12U38 SmartRack® 12U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332195852
Device CompatibilityNetwork Switch; Patch Panel; Server
Rack TypeSmall Enclosure
PHYSICAL
ColorBlack
Rack Height  12U
Rack DepthStandard
Maximum Device Depth (in.)35
Shipping Dimensions (hwd / in.)18.89 x 22.44 x 42.91
Shipping Weight (lbs.)83.00
Unit Dimensions (hwd / in.)38.000 x 19.685 x 16.156
Unit Weight (lbs.)66.8
Weight Capacity - Stationary (lbs.)400
Number of Vertical Mounting Rails2
Assembly RequiredYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Wall Mount Rack Cabinets feature adjustable mounting depths with minimums of either 3 or 17 inches and maximums of 16.5, 20.5 or 32.5 inches. To determine the maximum depth you need, measure the depth of your equipment and add 3 inches to allow space for cabling. A cabinet with a maximum depth of 20.5 inches will accommodate equipment with a maximum depth of 17.5 inches.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
NEMA (National Electrical Manufacturers Association) identifies enclosures with a number to represent their specific protection qualities. For a full explanation of NEMA rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
No. As long as you have a surface that is capable of bearing the combined weight of a unit and the equipment inside of it, mounting a cabinet is quite simple. You need a level, a Phillips-head screwdriver, wall mounting hardware, and any other tools appropriate for wall mounting. To install a cabinet under a desk, table or counter, use an optional Rolling Caster Kit, available separately from Tripp Lite, which will assist you in moving the cabinet.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

Accessories

  Model Number Description
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.