Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lb/13.6 kg capacity; 12 in./305 mm depth)

Model Number: SRSHELF2P1UTM


  • Fixed Shelf, 1U Cantilever mount.
  • 4 post rack compatible
  • 12 inch shelf depth
  • Cantilever shelf supports monitors and other equipment
  • Cold rolled steel with black finish.
  • Snap-in toolless mounting
  • 5-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Fixed Shelf, 1U Cantilever mount, Cold rolled steel with black finish. Required mounting hardware included. Supports up to 30 lbs. Uses two shelves back to back to create a deep, fixed shelf in 2POST racks.

Features

  • 1U Cantilever toolless mount fixed shelf
  • Cold rolled steel with black finish
  • Supports up to 30 lb.

Package Includes

  • Shelf
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185532
PHYSICAL
Shipping Dimensions (hwd / in.)2.40 x 13.10 x 19.50
Shipping Weight (lbs.)4.00
Unit Dimensions (hwd / in.)1.75 x 19 x 12
Unit Weight (lbs.)3.5
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRSHELF2P1UTM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.