Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 1U Horizontal Cable Manager - Flexible ring type


  • 1U 19-inch Horizontal Cable Manager
  • Helps eliminate cable stress
  • Organizes cables within SmartRack enclosure or open rack
  • Required mounting hardware included
  • Cold rolled steel with black finish
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCABLERING1U

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLERING1U helps eliminate cable stress for your rack enclosure cabinet. The 1U 19-inch horizontal cable manager (flexible ring type) organizes cables within the SmartRack enclosure or open rack. Required mounting hardware is included.

Features

  • Tripp Lite's SmartRack SRCABLERING1U helps eliminate cable stress for your rack enclosure cabinet
  • 1U 19-inch horizontal cable manager (flexible ring type) organizes cables within the SmartRack enclosure or open rack
  • Required mounting hardware is included

Package Includes

  • 1U 19 inch Horizontal Cable Manager, mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140661
Accessories TypeCable Management Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)5.50 x 21.50 x 2.95
Shipping Weight (lbs.)1.45
Unit Dimensions (hwd / in.)1.7 x 19 x 3.8
Unit Weight (lbs.).75
Cable Manager Form FactorHorizontal
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRCABLERING1U model support page.

Documents & Downloads

support icon

Do you own a
SRCABLERING1U

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.