Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 1U Rack-Mount Keyboard with KVM Cable Kit


Full keyboard with touchpad mounts in 1U of space in 2- and 4-post racks. Ideal for connecting with KVM switches and servers that don’t come with a keyboard.

  • 104-key keyboard and 2-button touchpad
  • Slides in and out of rack for easy access and storage
  • Heavy-duty black steel housing
  • Compatible with 2- and 4-post rack-mounting
  • Includes USB-A cable for connecting to KVM or server
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSHELFKBD

Have a Question?
Contact Us

Overview

The SRSHELFKBD SmartRack 1U Rack-Mount Keyboard is a full 104-key keyboard and two-button touchpad designed for mounting in an EIA-standard 19-inch rack. Ideal for use with KVM switches and servers that don’t include a keyboard, the SRSHELFKBD comes with a USB-A cable for quick connection. Use the convenient handle to slide the keyboard out of the rack for easy access and slide it back, hidden away, when not in use. Protected by a heavy-duty steel housing with a black finish. Compatible with both two- and four-post racks (Tripp Lite’s B019-000 bracket is required for two-post mounting).

Features

104-Key Keyboard and 2-Button Touchpad
  • Mounts in 1U of EIA-standard 19 in. racks
  • Ideal for KVM switches and servers that don’t include keyboard
  • USB-A cable included for quick connection
  • Slides in and out of rack for easy access and storage
  • Heavy-duty steel housing with black finish
  • Compatible with 2- and 4-post racks
  • Tripp Lite B019-000 bracket required for 2-post mounting

Package Includes

  • SRSHELFKBD SmartRack 1U Rack-Mount Keyboard
  • KVM cable kit (USB-A)
  • Mounting brackets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188489
Accessory TypeKeyboard
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)5.91 x 20.47 x 22.83
Shipping Weight (lbs.)24.00
Unit Dimensions (hwd / in.)1.71 x 18.82 x 21.75
Unit Weight (lbs.)19.6
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the SRSHELFKBD model support page.

Documents & Downloads

support icon

Do you own a
SRSHELFKBD

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.