Model Number: SRHALFRAIL

SmartRack 21U Half Rail Accessory

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/SRHALFRAIL-FRONT-L.jpg

 
  • Two 21U vertical rails
  • Half length of our 42U racks

Overview

Tripp Lite's SRHALFRAIL accommodates installation of equipment with different depths inside a 42U rack.

Features

  • 2 x 21U rails accommodate installation of equipment with different depths inside a 42U rack

Package Includes

  • (2) 21U Rack Rail
  • Mounting Hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
Accessories Type Mounting Accessories
PHYSICAL
Shipping Dimensions (hwd / in.) 42 x 2.63 x 2.25
Shipping Weight (lbs.) 10
Color Black
WARRANTY
Product Warranty Period (Worldwide) 5-year limited warranty

Accessories

No accessories are available for this model.


Support for SRHALFRAIL
Do you own a
SRHALFRAIL?

Get support for your product all in one place!


Clear List