Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm depth)


  • Double sided, Fixed Shelf, 2U Cantilever Mount. Required mounting hardware included
  • 2- or 4-post rack compatible
  • 18-inch shelf depth on each side
  • Double sided, Cantilever Shelf supports extra deep equipment
  • Cold rolled steel with black finish
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSHELF2PX2

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF2PX2 is a 2U cantilever mount fixed shelf. The cantilever shelf supports monitors and other equipment with a 120 lbs (54.4 kgs) capacity. The shelf is compatible with 2- or 4-post rack enclosure cabinets. The SRSHELF2PX2 is 36 inches in depth. Required mounting hardware is included.

Features

  • Double sided 2U cantilever mount fixed shelf
  • Cantilever shelf supports monitors and other equipment with a 120 lbs (54.4 kgs)
  • Shelf is compatible with 2 or 4 post rack enclosure cabinets
  • SRSHELF2PX2 is 36 inches in depth.
  • Required mounting hardware is included

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184061
Product TypeRack Shelves
Accessories TypeRack Shelves
PHYSICAL
Shipping Dimensions (hwd / in.)4.60 x 20.30 x 20.40
Shipping Weight (lbs.)13.00
Unit Dimensions (hwd / in.)3.5 x 19 x 19.25
Unit Weight (lbs.)12
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRSHELF2PX2 model support page.

Documents & Downloads

support icon

Do you own a
SRSHELF2PX2

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.