SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm depth)
- Fixed Shelf, 2U Cantilever Mount
- 4-post rack compatible
- 18-inch shelf depth
- Snap-in toolless mounting
- 5-year limited warranty
SRSHELF2PTM
Have a Question?
Overview
Features
- Ideal for adding extra flat surfaces or shelf space in 4-post rack enclosures
- Supports a load of up to 50 lbs (22.7 kgs)
- 18-inch shelf depth to accommodate a wide variety of equipment
- Snap-in toolless mounting
- Vented design increases airflow to sensitive equipment
- Heavy-duty, cold-rolled steel construction with black finish
Specifications
OVERVIEW
UPC Code | 037332184672 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 20.30 x 4.00 x 19.60 |
Shipping Weight (lbs.) | 6.00 |
Unit Dimensions (hwd / in.) | 3.5 x 19 x 18 |
Unit Weight (lbs.) | 5 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Videos
- Toolless-Mount Rack Shelves
https://www.tripplite.com/video/toolless-mount-rack-shelves/139920
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.