SmartRack 42U Vertical Cable Management Bars
- Provides additional mounting for vertical cable management and Zero U PDU products
- Offers keyhole slots for toolless device and accessory installation
- 5-year limited warranty
SRVRTBAR
Have a Question?
Overview
Features
- Provides additional mounting for vertical cable management and "Zero U" PDU products
- Offers keyhole slots for toolless device and accessory installation
Specifications
OVERVIEW
UPC Code | 037332164117 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.30 x 8.70 x 80.30 |
Shipping Weight (lbs.) | 15.10 |
Unit Dimensions (hwd / in.) | 76 x 4.625 x 1.625 |
Unit Weight (lbs.) | 7 |
Cable Manager Form Factor | Vertical |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.