Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 45U Vertical Cable Management Bars


Ideal for high density cable installations in network, data center, wiring closet and telecom environments that need additional vertical mounting capacity for PDUs, accessories and cabling in a Tripp Lite 45U rack enclosure.
  • Provides additional mounting for vertical cable management and Zero U PDU products
  • Rapid installation of devices and accessories with toolless mounting keyhole slots
  • Two, black, vertical cable management / accessory bars included
  • Supports all Tripp Lite SmartRack 45U floor-standing enclosures
    • 5-year limited warranty

    View Full Product Details

    Tripp Lite Part Number

    SRVRTBAR45

    Have a Question?
    Contact Us

    Overview

    Do you need to improve, increase or re-organize the cable management of your Tripp Lite 45U SmartRack enclosure? Then Tripp Lite’s 45U Vertical Cable Management Bars accessory is the solution for you! It provides two additional vertical cable management / accessory bars that can easily be attached to any Tripp Lite 45U rack enclosure. These accessory bars provide additional mounting for PDU's, cable management or any other accessories to be mounted vertically into a Tripp Lite rack enclosure. These accessory bars were designed to be adapted to a wide variety of cable management needs. Quick and easy installation of devices and accessories is accomplished with toolless mounting keyhole slots. The classic black finish is both attractive and seamlessly matches most currently installed rack enclosures.

    Features

    • Provides additional mounting for vertical cable management and Zero U PDU products
    • Keyhole slots for toolless device and accessory installation
    • Color: black
    • Supports all Tripp Lite SmartRack 45U floor-standing enclosures
    • RoHS compliant

    System Requirements

    Supports all Tripp Lite SmartRack 45U floor-standing enclosures

    Package Includes

    • (2) Vertically mounted bars
    • Mounting Hardware
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332185587
    PHYSICAL
    ColorBlack
    Shipping Dimensions (hwd / in.)5.30 x 8.70 x 85.40
    Shipping Weight (lbs.)15.00
    Unit Dimensions (hwd / in.)81.25 x 4.625 x 1.625
    Unit Weight (lbs.)8
    Cable Manager Form FactorVertical
    WARRANTY
    Product Warranty Period (Worldwide)5-year limited warranty

    Questions & Answers

    More Q&As may be available on the SRVRTBAR45 model support page.

    Documents & Downloads

    support icon

    Do you own a
    SRVRTBAR45

    Get support for your product all in one place!

    Comparing
    0
    Products

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    +1 (773) 869-1776

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    +1 (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    +1 (773) 869-1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.