Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 4U Vertical Wall-Mount Rack Bracket


4U wall-mount bracket allows vertical installation of a 4U rack-mount device up to 175 lb.
  • 19-inch wall-mount rack bracket with maximum load capacity of 175 lbs (79.4 kgs)
  • Provides open, unrestricted access to equipment and cabling
  • Made from cold-rolled steel with black powder-coated finish
  • Equipment-mounting hardware included
  • Compatible with most EIA-standard 19 in. 2-post rack equipment
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRWALLBRKT4U

Have a Question?
Contact Us

Overview

The SRWALLBRKT4U SmartRack® 4U Vertical Wall-Mount Rack Bracket is recommended for home offices and small businesses with rack-mount equipment that doesn't need to be secured and no room on the premises for a standard 19-inch wall-mount rack.

Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, this 4U wall-mount bracket easily attaches to the wall of your back office or closet with user-supplied hardware. Wall-mounting holes are spaced 16 inches part to match standard wall-stud placement. Or you can install the bracket horizontally beneath a desk or workbench for instant access.

Use the included hardware to attach your 4U rack-mount equipment, such as a network switch or UPS system, to the steel bracket's rails. Its maximum load capacity is 175 lbs (79.4 kgs). Connected equipment hangs flush against the wall, allowing you unrestricted access. The SRWALLBRKT4U is compatible with most EIA-standard 19-inch two-post rack equipment.

Features

4U Wall-Mount Bracket Allows Vertical Mounting in a Closet or Back Office
  • Recommended for home offices and small businesses with no room for standard 19 in. rack
  • Provides open, unrestricted access to equipment and cabling
  • Maximum load capacity of 175 lbs (79.4 kgs)
  • Cold-rolled steel construction with black powder-coated finish designed for long life
  • Ships fully assembled for quick installation

Attaches to the Wall with User-Supplied Hardware
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Also mounts horizontally beneath a desk or workbench
  • Component hangs flush against the wall for unrestricted out-of-the-way access

Compatible with EIA-Standard 19 in. 2-Post Rack Equipment
  • Hardware included for mounting 4U rack equipment
  • Rails support square-hole mounting

Package Includes

  • SRWALLBRKT4U SmartRack 4U Vertical Wall-Mount Rack Bracket
  • (12) M6 screws
  • (12) M6 cup washers
  • (12) M6 cage nuts
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203205
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
Maximum Device Depth (in.)48
Maximum Weight Capacity (lbs.)175
Rack Height4U
Shipping Dimensions (hwd / in.)8.27 x 21.85 x 13.39
Shipping Weight (lbs.)7.00
Unit Dimensions (hwd / in.)7.66 x 19.69 x 7.66
Unit Weight (lbs.)5.29
Number of Vertical Mounting Rails2
STANDARDS & COMPLIANCE
ApprovalsEIA-310-D, IEC 60297-3-100, RoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRWALLBRKT4U model support page.

Related Products

Rack Accessories

  Model Number Description
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers

Documents & Downloads

support icon

Do you own a
SRWALLBRKT4U

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.