Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Secures and organizes rack equipment, as well as other equipment not typically stored in a rack, such as modems and routers.
  • 2 removable 1U shelves with adjustable metal brackets secure non-rack equipment
  • Houses 2 areas of 5U of rack equipment up to 16.5 in. deep (when 1U shelves are removed)
  • Structured wiring cabinet extends less than 7 in. from wall with max capacity of 150 lbs (68 kgs)
  • 4 built-in RJ45 jacks connect installed modem, router and other equipment to network
  • Ships fully assembled for immediate installation in back office area or network closet
  • 5-year limited warranty

Features

Rugged 5U Enclosure Ideal for Housing Regular Rack and Non-Rack Network Equipment
This heavy-duty steel enclosure secures and houses both regular rack equipment and other equipment not typically mounted in an EIA-standard 19-inch rack. It is recommended for wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need audio/video, voice and data infrastructure to be secure, organized and out of the way. Constructed with a durable black powder-coated finish, the vertical equipment rack has a maximum load capacity of 150 lbs (68 kgs).
Connect a Modem, Router and Other Non-Rack Equipment Inside the Enclosure
Two pre-installed, but removable, 1U shelves with adjustable metal equipment brackets attach to the cabinet's square mounting holes. Just place your modem, router, firewall, switch, power block or other non-rack equipment on the brackets, and use the included thumbscrew to secure them to the rack. Four RJ45 jacks are built into the rack cabinet for connecting your devices to a network.
Low-Profile Design Accommodates Switches, Panels and Other Standard Rack Equipment
Remove the two shelves to reveal two 5U areas for rack-mount equipment, one above the other, forming a total mounting space of 10U. The enclosure extends less than seven inches from the wall, while housing equipment up to 16.5 inches deep, including network switches and patch panels.
Keeps Important Equipment Secure and Easy to Access
The reversible front door locks securely with a built-in combination lock to help prevent damage, tampering or theft. The vented cabinet allows air to flow freely and keep equipment cool. Brush-strip cable plates on both sides allow easy cable routing while preventing dust from entering. 
Easy Enclosure Deployment and Equipment Installation
The structured wiring cabinet comes fully assembled and ready to mount to the wall. The equipment brackets adjust easily and allow for flexibility in storing routers and other devices.
Meets Payment Card Industry Standards
The SRWF10UMOD provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.

Package Includes

  • SRWF10UMOD 5U Structured Wiring Enclosure
  • (2) Pre-installed 1U shelves
  • Adjustable equipment brackets
  • Combination lock instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332252876
Device CompatibilityNetwork Switch; Patch Panel; Server
Rack TypeSmall Enclosure
PHYSICAL
ColorBlack
Rack Height  5U
Rack DepthShallow
Maximum Device Depth (in.)16.5
Shipping Dimensions (hwd / in.)13.78 x 22.83 x 38.60
Shipping Weight (lbs.)42.00
Unit Dimensions (hwd / in.)35.560 x 20.000 x 10.700
Unit Weight (lbs.)42.0000
Weight Capacity - Stationary (lbs.)150
Number of Vertical Mounting Rails2
FEATURES & SPECIFICATIONS
Grounding DetailsYES
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.