SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting
- Vertical Cable Manager, 6-ft. (1.83 m)
- Helps eliminate cable stress
- Organizes cables in racks
- Toolless button mounts
- Cold rolled steel with black finish
- Vertical Cable manager is split into two 3-ft. (0.91 m) sections for various installations options
- 5-year limited warranty
Overview
Tripp Lite's SmartRack SRCABLERINGVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet. The vertical cable manager (flexible ring type) is 6-ft. (1.83 m) high and split into two 3-ft. (0.91 m) sections to allow for multiple installation options. SRCABLERINGVRT offers toolless button mounting.
Features
- Tripp Lite's SmartRack SRCABLERINGVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet
- The vertical cable manager (flexible ring type) is 6-ft. (1.83 m) high and split into two 3-ft. (0.91 m) sections to allow for multiple installation options
- Toolless button mounting
Specifications
OVERVIEW
UPC Code | 037332140692 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.92 x 35.63 x 2.16 |
Shipping Weight (lbs.) | 4.40 |
Unit Dimensions (hwd / in.) | 34 x 3.5 x 2 (per 3 foot unit) |
Unit Weight (lbs.) | 3.7 |
Cable Manager Form Factor | Vertical |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
More Q&As may be available on the SRCABLERINGVRT model support page.
Documents & Downloads
Design Resources
Product Literature
Product Images