Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Expandable rack storage for secure IT areas with limited floor space where easy access to patch panels and network cabling is important, such as network wiring closets and back offices.

  • Maximum load capacity of 150 lbs (68 kgs)
  • Secures 19 in. rack equipment up to 11.5 in. deep
  • Configures to 8U, 12U or 22U of rack space
  • Heavy-duty steel construction designed to last
  • Easy to assemble with included hardware
  • 5-year limited warranty

Overview

The SRWO8U22MD SmartRack 8U/12U/22U Expandable Very Low-Profile Wall-Mount 2-Post Open-Frame Rack is ideal for storing patch panels and other shallow equipment in secure IT areas with limited floor space. Mounted to the wall or resting on the floor, this rack offers fast, easy access to network components and cabling. It's compatible with EIA-standard 19-inch rack equipment that supports two-post mounting and a maximum mounting depth of 11.5 inches.

Constructed from heavy-duty steel in a durable black powder-coated finish, the open-frame rack has a maximum load capacity of 150 lbs (68 kgs). The expandable design allows you to assemble the rack in an 8U, 12U or 22U configuration to meet your current needs, while leaving rack space in reserve for future expansion. It saves precious space and allows IT managers easy access for organizing, installing and servicing equipment and cabling.

The rack is easy to assemble using the included hardware. The vertical mounting rails have threaded 12-24 holes for securing equipment to the steel frame.

Features

Saves Valuable Workspace
  • Perfect for installing patch panels and other shallow networking equipment in secure IT areas with limited floor space
  • Houses EIA-standard 19 in. rack equipment up to 11.5 in. deep
  • Maximum load capacity of 150 lbs (68 kgs)

Open-Frame Design in 3 Configurations
  • Assembles in 8U, 12U or 22U to meet current needs
  • Expands to add equipment later without buying a bigger rack
  • Allows easy access for organizing, installing and servicing equipment and cabling

Easy Assembly and Installation
  • Made from heavy-duty steel in a durable black powder-coated finish
  • Easy to assemble with included hardware
  • Vertical mounting rails with threaded 12-24 holes
  • Wall-mounting holes spaced 16 in. apart to accommodate standard wall stud placement

Package Includes

  • (24) 12-24 equipment mounting screws
  • (16) M5 button-head cap screws
  • (8) M6 x 12 Phillips-head screws
  • (2) Short vertical mounting rails
  • (2) Long vertical mounting rails
  • (2) Mounting rail tie plates
  • (2) Metal support straps
  • (2) Top/bottom panel frames
  • (8) Zip ties
  • 3 mm L-shaped hex key
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187413
Device CompatibilityPatch Panel
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
Rack Height  22U
Rack DepthShallow
Maximum Device Depth (in.)11.5
Maximum Weight Capacity (lbs.)150
Shipping Dimensions (hwd / in.)3.35 x 21.46 x 27.75
Shipping Weight (lbs.)17.00
Unit Dimensions (hwd / in.)0.000 x 20.110 x 12.000
Unit Weight (lbs.)14.8
Unit Weight DetailsWeight varies depending on configuration 8U = 10.24lbs, 12U = 11.25lbs, 22U = 14.08lbs
Number of Vertical Mounting Rails2
Assembly RequiredYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Network Switches

  Model Number Description
8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface NGS8C2POE NGS8C2POE 8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT1UHD SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT2UHD SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.