SmartRack Copper Bus Grounding Bar
- Attach to rack enclosure cabinets or open frame racks to provide ground contact
- Heavy-gauge solid copper
- All hardware is included
- 5-year limited warranty
Overview
Features
- Full length (42U) bus grounding bar made from heavy-gauge solid copper that attaches to Rack Enclosure Cabinets or Open Frame Racks to provide convenient ground contact for standard rackmount equipment
- Every other U space has a drilled and tapped hole to allow a ground wire "jumper" to be installed
- The jumper then bridges to the individual pieces of equipment, with grounding straps, allowing a direct path to ground rather than going through surrounding equipment
- Can mount in a Tripp Lite enclosure in two ways: it can be screwed into the Rack Enclosures (hardware included), or it can be installed using the tool less mounting buttons in the Open Frame Racks
Specifications
OVERVIEW
UPC Code | 037332154811 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.40 x 3.60 x 78.50 |
Shipping Weight (lbs.) | 5.50 |
Unit Dimensions (hwd / in.) | 75.5 x .625 x .25 |
Unit Weight (lbs.) | 4 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.