SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors
Part Number: SRCOMBO
- Two piece replacement combo locks for SmartRack Enclosures
- Three digit combo
- Key override
- 5-year limited warranty
Overview
This replacement combo handle allows facility managers to closely guard access to specific cabinets. Combos can be easily changed when access requirements change but retains a key override for management.
Features
- This replacement combo handle allows facility managers to closely guard access to specific cabinets
- Combos can be easily changed when access requirements change but retains a key override for management
Specifications
OVERVIEW
UPC Code | 037332143204 |
Accessory Type | Handle Kit |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 6.00 x 7.00 x 2.00 |
Shipping Weight (lbs.) | 1.00 |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images