SmartRack Drip Resistant Roof
Model Number: SRPAGODAROOF
- Drip resistant roof
- Use with standard width (600mm) and depth (1050mm) Racks (25U, 42U, 45U and 48U)
- 5-year limited warranty
Overview
Features
- Drip resistant roof fits all standard width (600mm) and depth (1050mm) racks (25U, 42U, 45U and 48U)
- Designed to keep water and debris from falling directly into the rack in the event of a ceiling leak
Specifications
OVERVIEW
UPC Code | 037332175915 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 29.50 x 7.50 x 49.50 |
Shipping Weight (lbs.) | 25.00 |
Unit Dimensions (hwd / in.) | 3.1 x 23.4 x 44.4 |
Unit Weight (lbs.) | 22 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.