Part Number: SRSKIRT3
- To be used with heavy duty 3" casters
- Brush strip blocks unwanted airflow under rack enclosure
- Improves cooling efficiency
- Segregates cold aisle from hot aisle
- 5-year limited warranty
Overview
The SmartRack® SRSKIRT3 is a brush strip that blocks unwanted airflow under rack enclosure cabinets that are using the heavy-duty three-inch casters. The SRSKIRT3 improves cooling efficiency by segregating cold aisle from hot aisle.
Specifications
OVERVIEW
UPC Code | 037332180797 |
Accessory Type | Enclosure Skirt Kit |
Accessory Class | Cooling Accessories |
COOLING
Cooling Type | Passive |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.00 x 24.60 x 4.20 |
Shipping Weight (lbs.) | 2.20 |
Unit Dimensions (hwd / in.) | 3.500 x 23.600 x 0.400 |
Unit Weight (lbs.) | 1.6 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images