SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm depth)
- Fixed Heavy-Duty Shelf supports up to 250 lbs (113.4 kgs)
- Designed for 4-post rack toolless mounting
- Accommodates tower units, monitors, and other equipment
- 5-year limited warranty
SRSHELF4PHDTM
Have a Question?
Overview
Features
- Ideal for adding extra flat surfaces or shelf space in 4-post rack enclosures
- Supports a load of up to 250 lbs (113.4 kgs)
- 25.5 inch shelf depth (fully closed) / 40.75 inch shelf depth (fully open) to accommodate a wide variety of equipment
- Vented design increases airflow to sensitive equipment
- Heavy-duty, cold-rolled steel construction with black finish
- Snap-in toolless mounting
Specifications
OVERVIEW
UPC Code | 037332184054 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 29.00 x 2.40 x 20.40 |
Shipping Weight (lbs.) | 18.00 |
Unit Dimensions (hwd / in.) | 1.73 x 19 x 26.10 |
Unit Weight (lbs.) | 16.5 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Videos
- Toolless-Mount Rack Shelves
https://www.tripplite.com/video/toolless-mount-rack-shelves/139920
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.