SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep)
Part Number: SRSHELF4PKYBD
- Sliding Keyboard Shelf
- Designed for 4 post rack mounting
- Designed for all standard 17 inch keyboards.
- Extendible shelf to allow quick access to keyboard or for storage when not in use.
- Cold rolled steel with black finish
- Required mounting hardware included
- 5-year limited warranty
Overview
Tripp Lite's SmartRack SRSHELF4PKYBD is a sliding keyboard shelf designed for all standard 17 inch keyboards. The SRSHELF4PKYBD is an extendible shelf to allow quick access to the keyboard or for storage when not in use. It is designed for 4 post rack mounting and has a 25 lbs (11.3 kgs) weight capacity. Required mounting hardware is included.
Features
- Sliding keyboard shelf designed for all standard 17 inch keyboards.
- Extendable shelf to allow quick access to the keyboard or for storage when not in use
- Designed for 4 post rack mounting
- 25 lbs (11.3 kgs) weight capacity
- Required mounting hardware is included
Specifications
OVERVIEW
UPC Code | 037332140753 |
Accessory Type | Rack Shelves |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.60 x 19.60 x 30.00 |
Shipping Weight (lbs.) | 13.50 |
Unit Dimensions (hwd / in.) | 1.73 x 19 x 28.9 |
Unit Weight (lbs.) | 10 |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images