SmartRack Mounting Rail Kit - enables 4-Post Rackmount Installation of select UPS Systems
Part Number: 4POSTRAILKITHD
- Supports heavy UPS systems in 4-post rackmount applications
- Adjustable to any setting between 20.5 and 36 in.
- Square-hole rack attachment hardware is included
- Supports a UPS chassis up to 500 lbs (226.8 kgs)
- 5-year limited warranty
Overview
Tripp Lite's 4POSTRAILKITHD is an adjustable rackmount shelf system that supports heavy UPS systems in 4-post rackmount applications. Includes one pair of expandable "L bracket" mounting rails to offer front-to-rear support of select rackmount UPS systems, or other heavy pieces of networking or power protection equipment with a 17.5-in. wide rectangular chassis. A pair of expandable "L brackets" adjust to any setting between 20.5 and 36 in. The kit includes mounting hardware compatible with square-hole racks. Supports up to 500 lbs (226.8 kgs)
Features
- An adjustable rackmount shelf system that supports heavy UPS systems in 4-post rackmount applications
- Includes one pair of expandable "L bracket" mounting rails to offer front-to-rear support of rackmount UPS systems
- Expandable "L brackets" adjust to any setting between 20.5 and 36 inches
- Includes mounting hardware compatible with square-hole racks
- Compatible with other heavy pieces of networking or power protection equipment with a 17.5-in. wide rectangular chassis
- Supports up to 500 lbs (226.8 kgs)
Specifications
OVERVIEW
UPC Code | 037332182999 |
Accessory Type | Rack-Mount Rail Kit |
Accessory Class | UPS Accessories |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 6.50 x 4.50 x 24.00 |
Shipping Weight (lbs.) | 10.50 |
Weight Capacity - Stationary (lbs.) | 500 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images