SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting depth
- 25U, 42U, or 48U height-adjustable rack extension frame
- Increase usable depth of standard rack enclosure by 8 inches
- Allows easy integration of toolless mounting rails from standard enclosures
- 5-year limited warranty
SREXTENDER
Have a Question?
Overview
SREXTENDER rack extension frame allows you to increase mounting depth of standard rack enclosure by 8-in. without replacing enclosure and reinstalling existing equipment. SREXTENDER is compatible with SmartRack 42U and 48U enclosures. Ideal for hosting, colocation, and server farm applications that experience rapid growth, requiring the installation of deep server chassis that can pack more processing power in each rack enclosure.
Features
- 25U, 42U, or 48U height-adjustable rack extension frame
- Increase usable depth of standard rack enclosure by 8 inches
- Allows easy integration of cable management trays from standard enclosure
- Textured powder coat finish
- Top cable access opening can also accommodate up to 3U rack accessories
- Simple installation of extension frame just by removing rear doors, attaching frame to existing rear hinges and attaching doors to extension frame
Specifications
OVERVIEW
UPC Code | 037332146533 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 8.50 x 8.70 x 47.00 |
Shipping Weight (lbs.) | 50.00 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.