Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet
- Roof Mount Fan Panel - 208-240V
- Ideal for increasing the ventilation of SmartRacks
- Features (6) 208-240V fans mounted in a roof panel
- Tooless mounting hardware included
- Cold rolled steel with black finish
- 2-year limited warranty
SRXFANROOF
Have a Question?
Overview
COMPATIBLE SMARTRACK ENCLOSURES - SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA, and other Tripp Lite SmartRack enclosures that specify the use of this accessory.
Features
- Ideal for increasing the ventilation in all rack enclosure server cabinets
- Features (6) 208-240V high performance fans mounted in a roof panel
- Includes toolless mounting hardware
- Built-in cable access holes for routing of cables through fan roof panel
- Supports 208-240V 50/60 Hz AC input
- Compatible SmartRack Enclosures: SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA, and other Tripp Lite SmartRack enclosures that specify the use of this accessory
Specifications
OVERVIEW
UPC Code | 037332144553 |
INPUT
Nominal Input Voltage(s) Supported | 208V AC; 230V AC; 240V AC |
Nominal Input Voltage Description | 208-240V AC 50/60 Hz |
Input Connection Type | IEC C14 inlet dongle (user-supplied input cord required) |
Cable Length (in.) | 6 |
Voltage Compatibility (VAC) | 208; 230; 240 |
COOLING
Cooling Type | Passive |
PHYSICAL
Shipping Dimensions (hwd / in.) | 22.90 x 3.50 x 35.80 |
Shipping Weight (lbs.) | 24.70 |
Unit Dimensions (hwd / in.) | 2.1 x 21.9 x 35.5 |
Unit Weight (lbs.) | 22 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
![]() |
SR42UB | SmartRack Premium 42U Server Rack Enclosure, Secure, Standard-Depth |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.