Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Square Hole Hardware Kit with 50 M5 screws and washers


  • Square hole hardware kit - 50 each M5 cage nuts and bolts
  • Fastens equipment to square hole rack mount rails
  • Compatible with all square hole racks (EIA 310D)
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCAGENUT5MM

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCAGENUTS is compatible with all square hole rack enclosure cabinets. Square hole hardware kit has 50 each M5 cage nuts and bolts to fasten equipment to square hole rackmount rails.

Features

  • SmartRack SRCAGENUTS are compatible with all square hole rack enclosure cabinets
  • Square hole hardware kit has 50 each M5 cage nuts and bolts to fasten equipment to square hole rackmount rails

Package Includes

  • 50 pcs M5 cage nut zinc
  • 50 pcs M5 pan head screw
  • 50 pcs PVC black cup washer
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180315
Accessory TypeRack Mounting Hardware
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)4.00 x 1.00 x 6.00
Shipping Weight (lbs.)1.00
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRCAGENUT5MM model support page.

Related Products

Server Racks & Cabinets

  Model Number Description
SmartRack 12U Mid-Depth Small Rack Enclosure SR12UB SR12UB SmartRack 12U Mid-Depth Small Rack Enclosure
SmartRack 18U Mid-Depth Half-Height Rack Enclosure SR18UB SR18UB SmartRack 18U Mid-Depth Half-Height Rack Enclosure
SmartRack 24U Mid-Depth Half-Height Rack Enclosure SR24UB SR24UB SmartRack 24U Mid-Depth Half-Height Rack Enclosure
SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure SRW12U SRW12U SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure

Documents & Downloads

support icon

Do you own a
SRCAGENUT5MM

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.